#10090401 | Dimensions: 122 x 82 x 85 mm

Empty enclosure

TG ABS 1208-9-o

Empty enclosure, protection class IP66/IP67, ABS, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard installations indoors, with quick release

read more

Description

Empty enclosure, protection class IP66/IP67, ABS, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard installations indoors, with quick release

Box: ABS, grey, Lid: ABS, grey, smooth sidewalls

Accessories supplied:
Cover retainer, 4 fastening screws for accessories

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66/IP67
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 122 mm
Length 82 mm
Height 85 mm
Weight 0.21 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902991679
ETIM Class EC000261
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material ABS
Cover material ABS
Sealing material Polyurethane
Cover screw material Stainless steel 1.4303 (V2A)

Logistic data

Inner packaging

EAN / GTIN 4013902630837
Width 0.24 m
Weight 0.63 kg
Height 0.085 m
Quantity 3 pieces
Depth 0.122 m

Outer packaging

EAN / GTIN 4013902314379
Width 0.372 m
Weight 7.32 kg
Height 0.372 m
Quantity 33 pieces
Depth 0.262 m

Pallet

EAN / GTIN 4013902314386
Width 0.8 m
Weight 281.52 kg
Height 1.65 m
Quantity 1188 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902991679
Width 0.122 m
Weight 0.21 kg
Height 0.085 m
Quantity 1 pieces
Depth 0.082 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Mast/pipe fixing setMABF 65-2
Mast/pipe fixing set - MABF 65-2

Mast/pipe fixing set

MABF 65-2

Productnumber 89601101

for empty enclosure TK 77, TK 97, TG 88, TG 1208, TG 1608 (2 sets...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

External fixing lugs kitTG ABL
External fixing lugs kit - TG ABL

External fixing lugs kit

TG ABL

Productnumber 18200201

for all TG enclosures, Set = 4 pcs.

External mounting brackets for TG series, plastic, set of 4 pieces

Sealing kitTG PST1
Sealing kit - TG PST1

Sealing kit

TG PST1

Productnumber 18200401

for TG PC 88, TG PC 1208, TG PC 1212, TG PC 1608

Sealing kit

Cover retainerTG DVS-42
Cover retainer - TG DVS-42

Cover retainer

TG DVS-42

Productnumber 18200601

for TG 88, TG 1208, TG 1212, TG 1608, Abox Pro 025 - 350

spare cover retainer, Set = 10 pcs.

Mounting plateTG MPI-1208
Mounting plate - TG MPI-1208

Mounting plate

TG MPI-1208

Productnumber 18600401

for TG 1208

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPS-1208
Mounting plate - TG MPS-1208

Mounting plate

TG MPS-1208

Productnumber 18700401

for TG 1208

Assembly plate, galvanized steel sheet, 2 mm thick

Stepped drill LFR
Stepped drill  - LFR

Stepped drill

LFR

Productnumber 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

Hole cutter

Standard railTS 15-104
Standard rail - TS 15-104

Standard rail

TS 15-104

Productnumber 19710701

for TG 1208, length 104 mm

Standard rail according to DIN EN 60715, 15 x 5

Standard railNS 35-104
Standard rail - NS 35-104

Standard rail

NS 35-104

Productnumber 19810701

for TG 1208, length 104 mm

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Pressure balance elementDAE M12
Pressure balance element - DAE M12

Pressure balance element

DAE M12

Productnumber 26241201

M12 x 1.5 mm, Thread length 10 mm

Pressure compensation device with air-permeable and waterproof special membrane foil to prevent...

Similar products

Empty enclosureTG ABS 1208-9-to
Empty enclosure - TG ABS 1208-9-to

Empty enclosure

TG ABS 1208-9-to

Productnumber 10150401

Box: ABS, grey, Lid: Polycarbonate, transparent, smooth sidewalls

Empty enclosure, protection class IP66/IP67, ABS, Ui=690V AC, Ui=1000V DC, internal fixing points,...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist