#13001401 | Dimensions: 180 x 110 x 63 mm

Empty enclosure

TK PC 1811-6f-to

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07), DLG (Ammonia resistance), DNV...

read more

Description

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), Ui=690V AC, Ui=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate, transparent, smooth sidewalls

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 180 mm
Length 110 mm
Height 63 mm
Weight 0.3237 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902947379
ETIM Class EC000261
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Outer packaging

EAN / GTIN 4013902327676
Width 0.372 m
Weight 5.5692 kg
Height 0.372 m
Quantity 16 pieces
Depth 0.262 m

Pallet

EAN / GTIN 4013902327683
Width 0.8 m
Weight 222.4912 kg
Height 1.65 m
Quantity 576 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902947379
Width 0.18 m
Weight 0.3237 kg
Height 0.063 m
Quantity 1 pieces
Depth 0.11 m

Planningdata

Tender text

Accessories

Mast/pipe fixing setMABF 65-3
Mast/pipe fixing set - MABF 65-3

Mast/pipe fixing set

MABF 65-3

Productnumber 89601201

for empty enclosure TK 1809, TK 1811, small distribution board AK(i)...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

External fixing lugs kitTK ABL
External fixing lugs kit - TK ABL

External fixing lugs kit

TK ABL

Productnumber 19400101

Set = 4 pcs.

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

External hinge setASS-gro
External hinge set - ASS-gro

External hinge set

ASS-gro

Productnumber 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

Mounting materialHBA
Mounting material - HBA

Mounting material

HBA

Productnumber 19000101

Set = 4 pcs.

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

Mounting plateTK MPI-1811
Mounting plate - TK MPI-1811

Mounting plate

TK MPI-1811

Productnumber 19500601

TK PS / TK PC 1811

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey

Standard railNS 35-81
Standard rail - NS 35-81

Standard rail

NS 35-81

Productnumber 19808101

for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811 and Abox/Abox-i 060,...

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

Standard railNS 35-144
Standard rail - NS 35-144

Standard rail

NS 35-144

Productnumber 19814401

TK PS/PC 1809/1811/1813/1818/2518

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Empty enclosureTK PC 1811-6f-m
Empty enclosure - TK PC 1811-6f-m

Empty enclosure

TK PC 1811-6f-m

Productnumber 12741401

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1811-8f-m
Empty enclosure - TK PC 1811-8f-m

Empty enclosure

TK PC 1811-8f-m

Productnumber 12791401

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1811-13f-m
Empty enclosure - TK PC 1811-13f-m

Empty enclosure

TK PC 1811-13f-m

Productnumber 12841401

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1811-6f-o
Empty enclosure - TK PC 1811-6f-o

Empty enclosure

TK PC 1811-6f-o

Productnumber 12041401

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1811-8f-o
Empty enclosure - TK PC 1811-8f-o

Empty enclosure

TK PC 1811-8f-o

Productnumber 12091401

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1811-13f-o
Empty enclosure - TK PC 1811-13f-o

Empty enclosure

TK PC 1811-13f-o

Productnumber 12141401

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1811-6f-tm
Empty enclosure - TK PC 1811-6f-tm

Empty enclosure

TK PC 1811-6f-tm

Productnumber 13701401

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1811-8f-tm
Empty enclosure - TK PC 1811-8f-tm

Empty enclosure

TK PC 1811-8f-tm

Productnumber 13751401

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1811-13f-tm
Empty enclosure - TK PC 1811-13f-tm

Empty enclosure

TK PC 1811-13f-tm

Productnumber 13801401

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1811-8f-to
Empty enclosure - TK PC 1811-8f-to

Empty enclosure

TK PC 1811-8f-to

Productnumber 13051401

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1811-13f-to
Empty enclosure - TK PC 1811-13f-to

Empty enclosure

TK PC 1811-13f-to

Productnumber 13101401

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist