Description
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with locknut and partition seal
Thread length 17 mm
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with locknut and partition seal
Thread length 17 mm
| Type of protection | IP66 |
|---|
| Accessory colour | light grey |
|---|
| Width | 100 mm |
|---|---|
| Length | 40 mm |
| Height | 30 mm |
| Weight | 0.0078 kg |
| UV-resistant | no |
|---|---|
| Halogen free | yes |
| Type of accessory | other |
|---|
| EAN | 4013902855469 |
|---|---|
| ETIM Class | EC000451 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| Accessory material | Polyamide, glass-fibre reinforced |
|---|
| EAN / GTIN | 4013902855469 |
|---|---|
| Width | 0.1 m |
| Weight | 0.0078 kg |
| Height | 0.03 m |
| Quantity | 1 pieces |
| Depth | 0.04 m |
| EAN / GTIN | 4013902331208 |
|---|---|
| Width | 0.357 m |
| Weight | 0.995 kg |
| Height | 0.127 m |
| Quantity | 100 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902331215 |
|---|---|
| Width | 0.8 m |
| Weight | 125.46 kg |
| Height | 1.67 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
Tender text
(19202001.TXT 460 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Combi set
KS M25-gro
Productnumber 19202601
Thread length 22 mm
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...
Combi set
KS M25
Productnumber 19202501
Thread length 19 mm
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...
Combi set
KS M32
Productnumber 19203201
Thread length 20 mm
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...