Description
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with locknut and partition seal
Thread length 22 mm
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with locknut and partition seal
Thread length 22 mm
| Type of protection | IP66 |
|---|
| Accessory colour | light grey |
|---|
| Width | 36 mm |
|---|---|
| Length | 32 mm |
| Height | 22 mm |
| Weight | 0.155 kg |
| UV-resistant | no |
|---|---|
| Halogen free | yes |
| Type of accessory | other |
|---|
| EAN | 4013902409853 |
|---|---|
| ETIM Class | EC000451 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| Accessory material | Polyamide, glass-fibre reinforced |
|---|
| EAN / GTIN | 4013902409860 |
|---|---|
| Width | 0.357 m |
| Weight | 7.965 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902409877 |
|---|---|
| Width | 0.8 m |
| Weight | 882.22 kg |
| Height | 1.67 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902409853 |
|---|---|
| Width | 0.036 m |
| Weight | 0.155 kg |
| Height | 0.022 m |
| Quantity | 1 pieces |
| Depth | 0.032 m |
Tender text
(19202601.TXT 464 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Combi set
KS M20
Productnumber 19202001
Thread length 17 mm
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...
Combi set
KS M25
Productnumber 19202501
Thread length 19 mm
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...
Combi set
KS M32
Productnumber 19203201
Thread length 20 mm
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...