#19202501 | Dimensions: 36 x 32 x 27 mm

Combi set

KS M25

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with locknut and partition seal

read more

Description

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with locknut and partition seal

Thread length 19 mm

Technical Data

electrical characteristics

Type of protection IP66

Colours

Accessory colour light grey

Dimensions

Width 36 mm
Length 32 mm
Height 27 mm
Weight 0.01 kg

Material characteristics

UV-resistant no
Halogen free yes

mechanical properties

Type of accessory other

Sales Information

EAN 4013902855476
ETIM Class EC000451
Custom tariff number 39269097
Minimum order quantity 1

Material

Accessory material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902331239
Width 0.357 m
Weight 0.715 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902331246
Width 0.8 m
Weight 95.22 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902855476
Width 0.036 m
Weight 0.01 kg
Height 0.027 m
Quantity 1 pieces
Depth 0.032 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Combi setKS M20
Combi set - KS M20

Combi set

KS M20

Productnumber 19202001

Thread length 17 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Combi setKS M25-gro
Combi set - KS M25-gro

Combi set

KS M25-gro

Productnumber 19202601

Thread length 22 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Combi setKS M32
Combi set - KS M32

Combi set

KS M32

Productnumber 19203201

Thread length 20 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist