#20003001 | Dimensions: 202 x 152 x 110 mm

E-Bike charging station

TG BCS 3

E-Bike charging station, protection class IP44, black, incl. cover screw with special head, cable entries, 1 x M25 rear housing side, 1 x M25 lower housing side, 1 x ventilation seal M20,...

read more

Description

E-Bike charging station, protection class IP44, black, incl. cover screw with special head, cable entries, 1 x M25 rear housing side, 1 x M25 lower housing side, 1 x ventilation seal M20, pre-wired to terminal Wago 221 (L1/L2/L3/N/PE)
Cable insertions:
Bottom: DMS 1 x M25
Rear: DMS 1 x M25

equipped with:

  • 3 x SCHUKO® plug socket (on front), 230V

Technical Data

Built-in devices

SCHUKO® plug socket (on front), 230V 3

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of rows 0

Colours

Base unit colour black
Cover colour black

Dimensions

Width 202 mm
Length 152 mm
Height 110 mm
Inner length 195 mm
Inner width 145 mm
Inner height 76 mm
Weight 0.791 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 750 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902598175
ETIM Class EC002883
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Stainless steel 1.4567 (V2A)

Logistic data

Outer packaging

EAN / GTIN 4013902598182
Width 0.357 m
Weight 1.797 kg
Height 0.127 m
Quantity 2 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902598199
Width 0.8 m
Weight 216.076 kg
Height 1.67 m
Quantity 216 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902598175
Width 0.202 m
Weight 0.791 kg
Height 0.11 m
Quantity 1 pieces
Depth 0.152 m

Planningdata

Tender text

Accessories

Weather protection coverBCS WP1
Weather protection cover - BCS WP1

Weather protection cover

BCS WP1

Productnumber 20003101

Weather protection roof, suitable for TG BCS, V2A, dimensions...

for mounting the TG BCS 3 e-bike charging station, Material: Stainless steel V2A, with M4 internal...

Earth spikeBCS WP2
Earth spike - BCS WP2

Earth spike

BCS WP2

Productnumber 20003201

Ground spike, suitable for weather-proof cover TG BCS WP1, material...

for concreting in, Material: Stainless steel V2A, with 2 x M5 thread, incl. end cap and screws for...

Special BitBit TX20-89
Special Bit - Bit TX20-89

Special Bit

Bit TX20-89

Productnumber 20003301

for actuating the special cover screws

Similar products

E-Bike charging stationTG BCS 3 LED
E-Bike charging station - TG BCS 3 LED

E-Bike charging station

TG BCS 3 LED

Productnumber 20003401

with LED lighting

equipped with:

  • 3 x SCHUKO® plug socket (on front),...

E-Bike charging station, protection class IP44, black, incl. cover screw with special head, cable...

E-Bike charging stationTG BCS 3 BE/FR
E-Bike charging station - TG BCS 3 BE/FR

E-Bike charging station

TG BCS 3 BE/FR

Productnumber 20013001

equipped with:

  • 3 x Protective contact socket, French/Belgian standard...

E-Bike charging station, protection class IP44, black, incl. cover screw with special head, cable...

E-Bike charging stationTG BCS 3 BE/FR LED
E-Bike charging station - TG BCS 3 BE/FR LED

E-Bike charging station

TG BCS 3 BE/FR LED

Productnumber 20013401

with LED lighting

equipped with:

  • 3 x Protective contact socket,...

E-Bike charging station, protection class IP44, black, incl. cover screw with special head, cable...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!