This article is archived!

#23162001 | Dimensions: 24,5 x 24,5 x 13,5 mm

Sealing plugs

VST M20/or

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the other, for wall thickness 1.5 - 4.0 mm

read more

Description

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the other, for wall thickness 1.5 - 4.0 mm

Technical Data

electrical characteristics

Type of protection IP54
Suitable for Concrete construction

Colours

Accessory colour other

Dimensions

Width 24.5 mm
Length 24.5 mm
Height 13.5 mm
Weight 0.0014 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

for wall thickness max 4 mm
for wall thickness min 1.5 mm
for sealing range min 8 mm
for sealing range max 13.5 mm

Ambient conditions

Installation location Indoors

Sales Information

ETIM Class EC000451
Custom tariff number 39269097

Planningdata

Tender text

Similar products

Sealing plugsVST M25/or
Sealing plugs - VST M25/or

Sealing plugs

VST M25/or

Productnumber 23162501

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

Sealing plugsVST M32/or
Sealing plugs - VST M32/or

Sealing plugs

VST M32/or

Productnumber 23163201

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

Sealing plugsVST M40/or
Sealing plugs - VST M40/or

Sealing plugs

VST M40/or

Productnumber 23164001

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist