This article is archived!

#40640601 | Dimensions: 100 x 100 x 50 mm

Junction box

WK 060-6²

Junction box, protection class IP54, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M25, (7 side), internal fixing points, for...

read more

Description

Junction box, protection class IP54, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M25, (7 side), internal fixing points, for standard indoor installations

grey, with screw terminal, 5-pole - 6 mm² (5 x 2.5² / 5 x 4² / 4 x 6²)

Accessories supplied:
4 Attachment bushes IP54 M25 sealing range 9 - 18,5 mm, 1 sealing plugs M25

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 6 mm²
Protection class II
Type of protection IP54
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 100 mm
Length 100 mm
Height 50 mm
Weight 0.306 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK05
Sealable no
Cover screw torque 1.8 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902040193
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Thermoplastic elastomer
Cover screw material Steel

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Outer packaging

EAN / GTIN 4013902312597
Width 0.28 m
Weight 9.605 kg
Height 0.235 m
Quantity 30 pieces
Depth 0.32 m

Pallet

EAN / GTIN 4013902312603
Width 0.8 m
Weight 555.88 kg
Height 1.82 m
Quantity 1680 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902040193
Width 0.1 m
Weight 0.306 kg
Height 0.05 m
Quantity 1 pieces
Depth 0.1 m

Planningdata

Tender text

Accessories

Cable glandKVR M25-MGM
Cable gland - KVR M25-MGM

Cable gland

KVR M25-MGM

Productnumber 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Terminal blockWK 060 KLS-6²
Terminal block - WK 060 KLS-6²

Terminal block

WK 060 KLS-6²

Productnumber 46050601

5x6 mm², for K15, K2-, K3-EK boxes

Connecting terminal, Ui=400V / 690V

Similar products

Junction boxWK 060-L
Junction box - WK 060-L

Junction box

WK 060-L

Productnumber 40690601

grey, without terminals

Junction box, protection class IP54, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist