Description
Connecting terminal, Ui=400V / 690V
5x6 mm², for K15, K2-, K3-EK boxes
Connecting terminal, Ui=400V / 690V
5x6 mm², for K15, K2-, K3-EK boxes
| Rated operating voltage AC | 690 V |
|---|---|
| Number of poles | 5 |
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Clamping points per pole | 1 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 2.5 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 6 mm² |
| Width | 65 mm |
|---|---|
| Length | 65 mm |
| Height | 13 mm |
| Weight | 0.0696 kg |
| Flammability class according with UL94 | V0 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Connection 1: Tightening moment | 2 Nm |
|---|
| EAN | 4013902852208 |
|---|---|
| ETIM Class | EC001284 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| Insulating body material | Duroplast |
|---|
| EAN / GTIN | 4013902340552 |
|---|---|
| Width | 0.357 m |
| Weight | 8.633 kg |
| Height | 0.247 m |
| Quantity | 120 pieces |
| Depth | 0.26 m |
| EAN / GTIN | 4013902340569 |
|---|---|
| Width | 0.8 m |
| Weight | 484.182 kg |
| Height | 1.87 m |
| Quantity | 6480 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902852208 |
|---|---|
| Width | 0.065 m |
| Weight | 0.0696 kg |
| Height | 0.013 m |
| Quantity | 1 pieces |
| Depth | 0.065 m |
Tender text
(46050601.TXT 344 B)
Log in to download tender texts.
Terminal block
WK 007 KLS-2,5²
Productnumber 46052501
for WK 007
Connecting terminal, Ui=400V / 690V
Terminal block
WK 100 KLS-10²
Productnumber 46051001
5x10 mm², for K15, K3-, K4-EK boxes
Connecting terminal, Ui=400V / 690V
Terminal block
WK 160 KLS-16²
Productnumber 46051601
5x16 mm², for K3-, K4-EK boxes
Connecting terminal, Ui=400V / 690V
Terminal block
WK 250 KLS-25²
Productnumber 46053501
5x25 mm², for K4-EK boxes
Connecting terminal, Ui=400V / 690V