This article is archived!

#41691201 | Dimensions: 165 x 165 x 76 mm

Junction box

WK 160-L

Junction box, protection class IP54, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M20/M40, (12 side), internal fixing points, for...

read more

Description

Junction box, protection class IP54, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M20/M40, (12 side), internal fixing points, for standard indoor installations

grey, without terminals

Accessories supplied:
4 Attachment bushes IP54 M40 sealing range 17 - 30 mm, 1 sealing plugs M40, 1 Sealing kit

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 16 mm²
Protection class II
Type of protection IP54
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 165 mm
Length 165 mm
Height 76 mm
Weight 0.704 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK05
Sealable no
Cover screw torque 1.8 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902040339
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Thermoplastic elastomer
Cover screw material Steel

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Outer packaging

EAN / GTIN 4013902312658
Width 0.372 m
Weight 8.995 kg
Height 0.372 m
Quantity 12 pieces
Depth 0.262 m

Pallet

EAN / GTIN 4013902312665
Width 0.8 m
Weight 341.82 kg
Height 1.65 m
Quantity 432 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902040339
Width 0.165 m
Weight 0.704 kg
Height 0.076 m
Quantity 1 pieces
Depth 0.165 m

Planningdata

Tender text

Accessories

Terminal blockWK 160 KLS-16²
Terminal block - WK 160 KLS-16²

Terminal block

WK 160 KLS-16²

Productnumber 46051601

5x16 mm², for K3-, K4-EK boxes

Connecting terminal, Ui=400V / 690V

Similar products

Junction boxWK 160-16²
Junction box - WK 160-16²

Junction box

WK 160-16²

Productnumber 41641201

grey, with screw terminal, 5-pole - 16 mm² (5 x 10² / 3 x 16²)

Junction box, protection class IP54, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist