This article is archived!

#49090401 | Dimensions: 93 x 93 x 55 mm

Junction box

Abox-i 040-L

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore...

read more

Description

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), self-sealing, soft insertion membranes, M20, sealing range 2 - 16 mm, (1 rear, 7 side), internal fixing points, for installations in industrial environments and protected outdoor areas

grey, without terminals

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 93 mm
Length 93 mm
Height 55 mm
Weight 0.111 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

for sealing range min 2 mm
for sealing range max 16 mm
Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902557967
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material ASA-PC
Cover material ASA-PC
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Piece

EAN / GTIN 4013902557967
Width 0.093 m
Weight 0.111 kg
Height 0.055 m
Quantity 1 pieces
Depth 0.093 m

Outer packaging

EAN / GTIN 4013902312139
Width 0.403 m
Weight 7.06 kg
Height 0.296 m
Quantity 60 pieces
Depth 0.298 m

Pallet

EAN / GTIN 4013902312146
Width 0.8 m
Weight 314.52 kg
Height 1.91 m
Quantity 2520 pieces
Depth 1.2 m

Planningdata

Tender text

Download 3D-BIM-Data

Accessories

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Sealing plugsVST M20
Sealing plugs - VST M20

Sealing plugs

VST M20

Productnumber 23142001

Sealing range 8 - 13,5 mm

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

Double-membrane sealsDMS M20/w
Double-membrane seals - DMS M20/w

Double-membrane seals

DMS M20/w

Productnumber 26012001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Ventilation sealBST M20/sw
Ventilation seal - BST M20/sw

Ventilation seal

BST M20/sw

Productnumber 26202001

Black

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

Ventilation sealBST M20
Ventilation seal - BST M20

Ventilation seal

BST M20

Productnumber 26242001

Grey

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

Terminal blockAbox 025/040 KLS-2,5²/4²
Terminal block - Abox 025/040 KLS-2,5²/4²

Terminal block

Abox 025/040 KLS-2,5²/4²

Productnumber 84000401

5-pole - 2.5/4 mm²

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

Sealing kitAbox PST
Sealing kit - Abox PST

Sealing kit

Abox PST

Productnumber 89001001

for junction boxes Abox/Abox-i 025 to 100, (from Abox/Abox-i 160,...

Sealing set

Terminal holderAbox 025/040 KLH-SL 0,2/4²
Terminal holder - Abox 025/040 KLH-SL 0,2/4²

Terminal holder

Abox 025/040 KLH-SL 0,2/4²

Productnumber 84000201

suitable for all junction boxes Abox / Abox -i 025/040 and Abox m /...

Terminal holder for WAGO terminals, series 221-41X

Similar products

Junction boxAbox-i 040-4²
Junction box - Abox-i 040-4²

Junction box

Abox-i 040-4²

Productnumber 49040401

grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4...

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

Junction boxAbox-i 040 SB-L
Junction box - Abox-i 040 SB-L

Junction box

Abox-i 040 SB-L

Productnumber 49070401

grey, with red cover, without terminals, for identifying circuits for...

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

Junction boxAbox-i 040-L/sw
Junction box - Abox-i 040-L/sw

Junction box

Abox-i 040-L/sw

Productnumber 49190401

black, without terminals

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

Junction boxAbox-i 040-4²/sw
Junction box - Abox-i 040-4²/sw

Junction box

Abox-i 040-4²/sw

Productnumber 49140401

black, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² /...

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist