This article is archived!

#49890201 | Dimensions: 82 x 82 x 52 mm

Junction box

Abox-i m 025-L/sw

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore...

read more

Description

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20, (1 rear, 7 side), internal fixing points, for installations in industrial environments and protected outdoor areas

black, without terminals

Accessories supplied:
4 Double-membrane seal IP66 M20 sealing range 7 - 12 mm

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP66
UL Type Rating not specified

Colours

Base unit colour black
Cover colour black

Dimensions

Width 82 mm
Length 82 mm
Height 52 mm
Weight 0.1145 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902532438
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Piece

EAN / GTIN 4013902532438
Width 0.082 m
Weight 0.1145 kg
Height 0.052 m
Quantity 1 pieces
Depth 0.082 m

Outer packaging

EAN / GTIN 4013902532773
Width 0.383 m
Weight 6.87 kg
Height 0.281 m
Quantity 60 pieces
Depth 0.258 m

Pallet

EAN / GTIN 4013902533015
Width 0.8 m
Weight 409.99 kg
Height 1.82 m
Quantity 3240 pieces
Depth 1.2 m

Planningdata

Tender text

Download 3D-BIM-Data

Accessories

Lock nutGMU PA M20
Lock nut - GMU PA M20

Lock nut

GMU PA M20

Productnumber 20842001

Thread M20x1.5

Lock nut for metric twist nipple and cable glands, polyamide

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(* IP69 in...

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(* IP69 in...

Cable glandKVR M20
Cable gland - KVR M20

Cable gland

KVR M20

Productnumber 24742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(* IP69 in...

Cable glandKVR M20-GDB
Cable gland - KVR M20-GDB

Cable gland

KVR M20-GDB

Productnumber 24742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(* IP69 in...

Double-membrane sealsDMS M20/w
Double-membrane seals - DMS M20/w

Double-membrane seals

DMS M20/w

Productnumber 26012001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Terminal blockAbox 025/040 KLS-2,5²/4²
Terminal block - Abox 025/040 KLS-2,5²/4²

Terminal block

Abox 025/040 KLS-2,5²/4²

Productnumber 84000401

5-pole - 2.5/4 mm²

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V - for Abox until 2023

Sealing kitAbox PST
Sealing kit - Abox PST

Sealing kit

Abox PST

Productnumber 89001001

for junction boxes Abox/Abox-i 025 to 100, (from Abox/Abox-i 160,...

Sealing set

Terminal holderAbox 025/040 KLH-SL 0,2/4²
Terminal holder - Abox 025/040 KLH-SL 0,2/4²

Terminal holder

Abox 025/040 KLH-SL 0,2/4²

Productnumber 84000201

suitable for all junction boxes Abox / Abox -i 025/040 and Abox m /...

Terminal holder for WAGO terminals, series 221-41X

Similar products

Junction boxAbox-i m 025-L
Junction box - Abox-i m 025-L

Junction box

Abox-i m 025-L

Productnumber 49690201

grey, without terminals

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

Junction boxAbox-i m 025-2,5²
Junction box - Abox-i m 025-2,5²

Junction box

Abox-i m 025-2,5²

Productnumber 49640201

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

Junction boxAbox-i m 025-2,5²/sw
Junction box - Abox-i m 025-2,5²/sw

Junction box

Abox-i m 025-2,5²/sw

Productnumber 49840201

black, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

Junction boxAbox-i m 025 SB-L
Junction box - Abox-i m 025 SB-L

Junction box

Abox-i m 025 SB-L

Productnumber 49670201

grey, with red cover, without terminals, for identifying circuits for...

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

Junction boxAbox-i m 025-L/w
Junction box - Abox-i m 025-L/w

Junction box

Abox-i m 025-L/w

Productnumber 48990201

white

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!