This article is archived!

#73172401 | Dimensions: 250 x 570 x 122 mm

Socket outlet combination

STV 1224-AFDD-16

Socket outlet combination, protection class IP44, additional protection from AFDD (fire protection switch), ready for connection, according to EN 61439-3, high mechanical strength,...

read more

Description

Socket outlet combination, protection class IP44, additional protection from AFDD (fire protection switch), ready for connection, according to EN 61439-3, high mechanical strength, temperature-resistant, can be combined
Cable insertions:
Top: Pre-embossing 8 x M20, 2 x M20/25, 1 x M32/40
Bottom: Pre-embossing 2 x M20, 2 x M20/25, 3 x M32/40
Left: Pre-embossing 10 x M20
Right: Pre-embossing 10 x M20
Rear: Pre-embossing 6 x M20/25

equipped with:

  • 2 x AFDD with miniature circuit breaker B16A, 1+N-pole
  • 2 x Miniature circuit breaker C 16 A, 3p
  • 1 x Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A
  • 4 x SCHUKO® plug socket (on front), 230V
  • 2 x CEE plug socket outlet (on front) 16A, 400V

Accessories supplied:
Attachment bushes: 2x M25, 2x M32, sealing plugs, masking and labelling strips

Technical Data

Built-in devices

Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A 1
AFDD with miniature circuit breaker B16A, 1+N-pole 2
Miniature circuit breaker C 16 A, 3p 2
SCHUKO® plug socket (on front), 230V 4
CEE plug socket outlet (on front) 16A, 400V 2

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 2
Number of modules per row 12
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 250 mm
Length 570 mm
Height 122 mm
Inner height 95 mm
Weight 5.145 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902607594
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902607594
Width 0.79 m
Weight 6.395 kg
Height 0.29 m
Quantity 1 pieces
Depth 0.39 m

Pallet

EAN / GTIN 4013902607600
Width 0.8 m
Weight 137.11 kg
Height 1.89 m
Quantity 18 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Cable glandKVR M32-MGM/sw
Cable gland - KVR M32-MGM/sw

Cable gland

KVR M32-MGM/sw

Productnumber 22703201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(* IP69 in...

Cable glandKVR M32-MGM
Cable gland - KVR M32-MGM

Cable gland

KVR M32-MGM

Productnumber 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(* IP69 in...

Cable glandKVR M32-MGM/or
Cable gland - KVR M32-MGM/or

Cable gland

KVR M32-MGM/or

Productnumber 22763201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Similar products

Socket outlet combinationSTV 1224-AFDD
Socket outlet combination - STV 1224-AFDD

Socket outlet combination

STV 1224-AFDD

Productnumber 73152401

equipped with:

  • 2 x AFDD with miniature circuit breaker B16A, 1+N-pole
  • 1...

Socket outlet combination, protection class IP44, additional protection from AFDD (fire protection...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!