Description
Hinged window as spare part for AK / Aki / AKe compact small distribution board
AK 24 / AK 36 / AK 24 Basic / AK 36 Basic
Hinged window as spare part for AK / Aki / AKe compact small distribution board
AK 24 / AK 36 / AK 24 Basic / AK 36 Basic
| Accessory colour | transparent |
|---|
| Width | 115 mm |
|---|---|
| Length | 279 mm |
| Height | 29 mm |
| Weight | 0.1733 kg |
| Halogen free | yes |
|---|---|
| Flammability class according with UL94 | V2 |
| Type of accessory | other |
|---|
| EAN | 4013902705146 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Accessory material | Polycarbonate |
|---|
| EAN / GTIN | 4013902705146 |
|---|---|
| Width | 0.115 m |
| Weight | 0.1733 kg |
| Height | 0.029 m |
| Quantity | 1 pieces |
| Depth | 0.279 m |
| EAN / GTIN | 4013902705153 |
|---|---|
| Width | 0.444 m |
| Weight | 2.7862 kg |
| Height | 0.19 m |
| Quantity | 14 pieces |
| Depth | 0.329 m |
| EAN / GTIN | 4013902705160 |
|---|---|
| Width | 0.8 m |
| Weight | 189.172 kg |
| Height | 1.93 m |
| Quantity | 840 pieces |
| Depth | 1.2 m |
Tender text
(73480501.TXT 392 B)
Log in to download tender texts.
Hinged window
AK KF 03
Productnumber 73540003
for AK 03/AKi 03
Hinged window as spare part for AK / Aki / AKe compact small distribution board
Hinged window
AK KF 05
Productnumber 73540005
AK 05/AKi 05/STV5xx
Hinged window as spare part for AK / Aki / AKe compact small distribution board
Hinged window
AK KF 09
Productnumber 73540009
AK 09/AKi 09/STV 9xx
Hinged window as spare part for AK / Aki / AKe compact small distribution board
Hinged window
AK KF 12
Productnumber 73540012
AK 12 / AKi 12 / STV 12xx / ZKi
Hinged window as spare part for AK / Aki / AKe compact small distribution board