Description
Hinged window as spare part for AK / Aki / AKe compact small distribution board
AK 05/AKi 05/STV5xx
Hinged window as spare part for AK / Aki / AKe compact small distribution board
AK 05/AKi 05/STV5xx
| Width | 118 mm |
|---|---|
| Length | 123 mm |
| Height | 20 mm |
| Weight | 0.062 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902622146 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902622153 |
|---|---|
| Width | 0.357 m |
| Weight | 1.455 kg |
| Height | 0.127 m |
| Quantity | 20 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902622160 |
|---|---|
| Width | 0.8 m |
| Weight | 180 kg |
| Height | 1.67 m |
| Quantity | 2160 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902622146 |
|---|---|
| Width | 0.118 m |
| Weight | 0.062 kg |
| Height | 0.02 m |
| Quantity | 1 pieces |
| Depth | 0.123 m |
Tender text
(73540005.TXT 367 B)
Log in to download tender texts.
Hinged window
AK KF 03
Productnumber 73540003
for AK 03/AKi 03
Hinged window as spare part for AK / Aki / AKe compact small distribution board
Hinged window
AK KF 09
Productnumber 73540009
AK 09/AKi 09/STV 9xx
Hinged window as spare part for AK / Aki / AKe compact small distribution board
Hinged window
AK KF 12
Productnumber 73540012
AK 12 / AKi 12 / STV 12xx / ZKi
Hinged window as spare part for AK / Aki / AKe compact small distribution board
Hinged window
AK KF 24/36
Productnumber 73480501
AK 24 / AK 36 / AK 24 Basic / AK 36 Basic
Hinged window as spare part for AK / Aki / AKe compact small distribution board