#73540012 | Dimensions: 118 x 248 x 20 mm

Hinged window

AK KF 12

Hinged window as spare part for AK / Aki / AKe compact small distribution board

read more

Description

Hinged window as spare part for AK / Aki / AKe compact small distribution board

AK 12 / AKi 12 / STV 12xx / ZKi

Technical Data

Dimensions

Width 118 mm
Length 248 mm
Height 20 mm
Weight 0.113 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of accessory other

Sales Information

EAN 4013902622207
ETIM Class EC002287
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902622214
Width 0.397 m
Weight 2.62 kg
Height 0.169 m
Quantity 20 pieces
Depth 0.28 m

Pallet

EAN / GTIN 4013902622221
Width 0.8 m
Weight 180 kg
Height 1.8 m
Quantity 1400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902622207
Width 0.118 m
Weight 0.113 kg
Height 0.02 m
Quantity 1 pieces
Depth 0.248 m

Downloads

Planningdata

Tender text

Similar products

Hinged windowAK KF 03
Hinged window - AK KF 03

Hinged window

AK KF 03

Productnumber 73540003

for AK 03/AKi 03

Hinged window as spare part for AK / Aki / AKe compact small distribution board

Hinged windowAK KF 05
Hinged window - AK KF 05

Hinged window

AK KF 05

Productnumber 73540005

AK 05/AKi 05/STV5xx

Hinged window as spare part for AK / Aki / AKe compact small distribution board

Hinged windowAK KF 09
Hinged window - AK KF 09

Hinged window

AK KF 09

Productnumber 73540009

AK 09/AKi 09/STV 9xx

Hinged window as spare part for AK / Aki / AKe compact small distribution board

Hinged windowAK KF 24/36 new
Hinged window - AK KF 24/36

Hinged window

AK KF 24/36

Productnumber 73480501

AK 24 / AK 36 / AK 24 Basic / AK 36 Basic

Hinged window as spare part for AK / Aki / AKe compact small distribution board

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist