#73540009 | Dimensions: 118 x 198 x 20 mm

Hinged window

AK KF 09

Hinged window as spare part for AK / Aki / AKe compact small distribution board

read more

Description

Hinged window as spare part for AK / Aki / AKe compact small distribution board

AK 09/AKi 09/STV 9xx

Technical Data

Dimensions

Width 118 mm
Length 198 mm
Height 20 mm
Weight 0.095 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of accessory other

Sales Information

EAN 4013902622177
ETIM Class EC002287
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902622184
Width 0.357 m
Weight 2.115 kg
Height 0.127 m
Quantity 20 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902622191
Width 0.8 m
Weight 251 kg
Height 1.67 m
Quantity 2160 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902622177
Width 0.118 m
Weight 0.095 kg
Height 0.02 m
Quantity 1 pieces
Depth 0.198 m

Downloads

Planningdata

Tender text

Similar products

Hinged windowAK KF 03
Hinged window - AK KF 03

Hinged window

AK KF 03

Productnumber 73540003

for AK 03/AKi 03

Hinged window as spare part for AK / Aki / AKe compact small distribution board

Hinged windowAK KF 05
Hinged window - AK KF 05

Hinged window

AK KF 05

Productnumber 73540005

AK 05/AKi 05/STV5xx

Hinged window as spare part for AK / Aki / AKe compact small distribution board

Hinged windowAK KF 12
Hinged window - AK KF 12

Hinged window

AK KF 12

Productnumber 73540012

AK 12 / AKi 12 / STV 12xx / ZKi

Hinged window as spare part for AK / Aki / AKe compact small distribution board

Hinged windowAK KF 24/36 new
Hinged window - AK KF 24/36

Hinged window

AK KF 24/36

Productnumber 73480501

AK 24 / AK 36 / AK 24 Basic / AK 36 Basic

Hinged window as spare part for AK / Aki / AKe compact small distribution board

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist