#79500101 | Dimensions: 240 x 112 x 4 mm

Mounting plate

AK MPI 1

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

read more

Description

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

AKL / AKi 1-4

Technical Data

Dimensions

Width 240 mm
Length 112 mm
Height 4 mm
Weight 0.154 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

Sales Information

EAN 4013902062768
ETIM Class EC000213
Custom tariff number 39219041
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902344123
Width 0.357 m
Weight 4.065 kg
Height 0.127 m
Quantity 25 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902344130
Width 0.8 m
Weight 461.02 kg
Height 1.67 m
Quantity 2700 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902062768
Width 0.24 m
Weight 0.154 kg
Height 0.004 m
Quantity 1 pieces
Depth 0.112 m

Planningdata

Tender text

Similar products

Mounting plateAK MPI 2
Mounting plate - AK MPI 2

Mounting plate

AK MPI 2

Productnumber 79500201

AKL / AKi 2-4

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

Mounting plateAK MPI 4
Mounting plate - AK MPI 4

Mounting plate

AK MPI 4

Productnumber 79500401

AKL / AKi 4

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

Mounting plateAK MPI 3
Mounting plate - AK MPI 3

Mounting plate

AK MPI 3

Productnumber 79500301

AKL/AKi 3-4, Abox 700

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist