Description
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
AKL / AKi 4
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
AKL / AKi 4
| Width | 240 mm |
|---|---|
| Length | 540 mm |
| Height | 4 mm |
| Weight | 0.744 kg |
| EAN | 4013902062799 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 39219041 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902062799 |
|---|---|
| Width | 0.24 m |
| Weight | 0.744 kg |
| Height | 0.004 m |
| Quantity | 1 pieces |
| Depth | 0.54 m |
Tender text
(79500401.TXT 370 B)
Log in to download tender texts.
Mounting plate
AK MPI 1
Productnumber 79500101
AKL / AKi 1-4
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
Mounting plate
AK MPI 2
Productnumber 79500201
AKL / AKi 2-4
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
Mounting plate
AK MPI 3
Productnumber 79500301
AKL/AKi 3-4, Abox 700
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey