Description
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
AKL / AKi 2-4
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
AKL / AKi 2-4
| Width | 240 mm |
|---|---|
| Length | 240 mm |
| Height | 4 mm |
| Weight | 0.3388 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| EAN | 4013902062775 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 39219041 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902062775 |
|---|---|
| Width | 0.24 m |
| Weight | 0.3388 kg |
| Height | 0.004 m |
| Quantity | 1 pieces |
| Depth | 0.24 m |
Tender text
(79500201.TXT 372 B)
Log in to download tender texts.
Mounting plate
AK MPI 1
Productnumber 79500101
AKL / AKi 1-4
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
Mounting plate
AK MPI 4
Productnumber 79500401
AKL / AKi 4
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
Mounting plate
AK MPI 3
Productnumber 79500301
AKL/AKi 3-4, Abox 700
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey