This article is archived!

#86010301 | Dimensions: 100 x 100 x 50 mm

Junction box

WKE 1 - 5 x 2,5²

Junction box, protection class IP54/IP65, nominal cross-section 2.5 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M25, (6 side), external fixing lugs, with...

read more

Description

Junction box, protection class IP54/IP65, nominal cross-section 2.5 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M25, (6 side), external fixing lugs, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. Halogen-free enclosure made of special thermosetting plastic, terminals made of special high-temperature-resistant ceramic.

orange, Connection box 5-pole 0.5 - 2.5 mm², junction box 5-pole 0.5 - 1.5 mm², number of clampable wires per pole: 8 x 0.5² / 4 x 0.75² / 6 x 1² / 6 x 1.5² / 2 x 2.5²

Accessories supplied:
4 off IP54 attachment bushes M25, sealing range 9 - 18.5 mm, 1 off IP54 sealing plug M25, sealing range 9 - 18.5 mm, Wall + ceiling attachment set D6

Technical Data

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP54/IP65
Circuit integrity class E30/E60/E90
UL Type Rating not specified

Colours

Base unit colour orange
Cover colour orange

Dimensions

Width 100 mm
Length 100 mm
Height 50 mm
Weight 0.3176 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Sealable yes
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Planningdata

Tender text

Accessories

Cable glandKVR M20-MGM/or
Cable gland - KVR M20-MGM/or

Cable gland

KVR M20-MGM/or

Productnumber 22762001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Cable glandKVR M25-MGM/or
Cable gland - KVR M25-MGM/or

Cable gland

KVR M25-MGM/or

Productnumber 22762501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Attachment bushesAST M25/or
Attachment bushes - AST M25/or

Attachment bushes

AST M25/or

Productnumber 23062501

Sealing range 9 - 18 mm

Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Sealing plugsVST M25/or
Sealing plugs - VST M25/or

Sealing plugs

VST M25/or

Productnumber 23162501

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!