Gerätedoppeldose HW 050/2 WD (92335001) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Double socket

HW 050/2 WD

Productnumber: 92335001 | Dimensions: 68 x 139 x 50 mm

Cavity wall double socket, flame resistant, for plate thicknesses from 1 to 40 mm, with moulded patented combi jumpers and punching tool, device screw spacing 60 mm

with closed membrane entries, drilled hole Ø 2 x 68 mm, 50 mm deep, Combination spacing 71 mm

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
UL Type Rating not specified

Dimensions

Width 68 mm
Length 139 mm
Height 50 mm

Material characteristics

Halogen free no
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality no

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Plastic
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (220 KB)

Accessories

This article is archived!

Installation screw ES-10

  • Dimensions : 5,5 x 13 x 5,5 mm
  • Productnumber: 97910501

3.1 x 10 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!

Installation screw ES-18

  • Dimensions : 5,5 x 21 x 5,5 mm
  • Productnumber: 97910601

3.1 x 18 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!

Installation screw ES-25

  • Dimensions : 5,5 x 28 x 5,5 mm
  • Productnumber: 97910701

3.1 x 25 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

Tender text

Similar products

Double socket HW 050/2

  • Dimensions : 68 x 139 x 50 mm
  • Productnumber: 92305001

drilled hole Ø 2 x 68 mm, 50 mm deep, Combination spacing 71 mm, with...

 

Cavity wall double socket, flame resistant, for plate thicknesses from 1 to 40 mm, with moulded...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist