Description
Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical installation conduits
for long-ridged pipes M25
Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical installation conduits
for long-ridged pipes M25
| Weight | 0.0088 kg |
|---|
| Type of accessory | other |
|---|
| EAN | 4013902894864 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39174000 |
| Minimum order quantity | 50 |
| EAN / GTIN | 4013902894864 |
|---|---|
| Width | 0.056 m |
| Weight | 0.0088 kg |
| Height | 0.028 m |
| Quantity | 1 pieces |
| Depth | 0.028 m |
| EAN / GTIN | 4013902346523 |
|---|---|
| Width | 0.26 m |
| Weight | 0.577 kg |
| Height | 0.137 m |
| Quantity | 50 pieces |
| Depth | 0.215 m |
| EAN / GTIN | 4013902346530 |
|---|---|
| Width | 0.8 m |
| Weight | 80.316 kg |
| Height | 0.785 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
Tender text
(97022501.TXT 390 B)
Log in to download tender texts.
IBT Accessories
ABH 1
Productnumber 97913501
spacer, 40 x 40 x 33 mm
Fixings for conduits and cables
IBT Accessories
KBI 1
Productnumber 97913601
clip 4.6 x 180 mm
Fixings for conduits and cables
IBT Accessories
ROS
Productnumber 97923001
conduit support, grey, height 21 cm
Fixings for conduits and cables
Conduit coupling
RVB 20
Productnumber 97022001
for long-ridged pipes M20
Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...
Conduit coupling
RVB 32
Productnumber 97023201
for long-ridged pipes M32
Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...
Conduit coupling
RVB 40
Productnumber 97024001
for long-ridged pipes M40
Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...