This article is archived!

#97024001

Conduit coupling

RVB 40

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical installation conduits

read more

Description

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical installation conduits

for long-ridged pipes M40

Technical Data

Dimensions

Weight 0.0219 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902894888
ETIM Class EC002328
Custom tariff number 39174000
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902894888
Width 0.1 m
Weight 0.0219 kg
Height 0.05 m
Quantity 1 pieces
Depth 0.05 m

Outer packaging

EAN / GTIN 4013902346561
Width 0.26 m
Weight 0.7 kg
Height 0.137 m
Quantity 25 pieces
Depth 0.215 m

Pallet

EAN / GTIN 4013902346578
Width 0.8 m
Weight 112.396 kg
Height 0.785 m
Quantity 2700 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

Accessories

IBT AccessoriesABH 1
IBT Accessories - ABH 1

IBT Accessories

ABH 1

Productnumber 97913501

spacer, 40 x 40 x 33 mm

Fixings for conduits and cables

IBT AccessoriesKBI 1
IBT Accessories - KBI 1

IBT Accessories

KBI 1

Productnumber 97913601

clip 4.6 x 180 mm

Fixings for conduits and cables

IBT AccessoriesROS
IBT Accessories - ROS

IBT Accessories

ROS

Productnumber 97923001

conduit support, grey, height 21 cm

Fixings for conduits and cables

Similar products

Conduit couplingRVB 20
Conduit coupling - RVB 20

Conduit coupling

RVB 20

Productnumber 97022001

for long-ridged pipes M20

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

Conduit couplingRVB 25
Conduit coupling - RVB 25

Conduit coupling

RVB 25

Productnumber 97022501

for long-ridged pipes M25

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

Conduit couplingRVB 32
Conduit coupling - RVB 32

Conduit coupling

RVB 32

Productnumber 97023201

for long-ridged pipes M32

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!