#97063701 | Dimensions: 71 x 71 x 114,9 mm

Cone funnel

KOT 40

Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and for connections from risers (e.g. telephone TV) also suitable for magnet fixing and opposing...

read more

Description

Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and for connections from risers (e.g. telephone TV) also suitable for magnet fixing and opposing formwork, rated insulation voltage: 400V AC, Halogen free

magnet and nail installation, sealing range M40, support spar compatible

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Suitable for Concrete construction

Dimensions

Width 71 mm
Length 71 mm
Height 114.9 mm
Weight 0.047 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening magnet and nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902891993
ETIM Class EC002328
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene

Logistic data

Outer packaging

EAN / GTIN 4013902346943
Width 0.372 m
Weight 3.205 kg
Height 0.372 m
Quantity 60 pieces
Depth 0.262 m

Pallet

EAN / GTIN 4013902346950
Width 0.8 m
Weight 137.38 kg
Height 1.65 m
Quantity 2160 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902891993
Width 0.071 m
Weight 0.047 kg
Height 0.115 m
Quantity 1 pieces
Depth 0.071 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

Your request

Your information

Companydata

BIM-Format

Accessories

IBT AccessoriesNAS-AL
IBT Accessories - NAS-AL

IBT Accessories

NAS-AL

Productnumber 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

Fixings for steel formwork

IBT AccessoriesNA-AL
IBT Accessories - NA-AL

IBT Accessories

NA-AL

Productnumber 97924201

aluminium nail, 40 mm, long-ridged

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

IBT AccessoriesNA-AL/gl
IBT Accessories - NA-AL/gl

IBT Accessories

NA-AL/gl

Productnumber 97924301

aluminium nail, 40 mm, smooth

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

Cartridge insertSTH-ELP
Cartridge insert - STH-ELP

Cartridge insert

STH-ELP

Productnumber 97953601

Cartridge insert, 6 mm Ø, when support spar tolerance compensation is required, (in combination with...

Support sparSTH 70
Support spar - STH 70

Support spar

STH 70

Productnumber 97957001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 90
Support spar - STH 90

Support spar

STH 90

Productnumber 97959001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 100
Support spar - STH 100

Support spar

STH 100

Productnumber 97960001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 110
Support spar - STH 110

Support spar

STH 110

Productnumber 97961001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 130
Support spar - STH 130

Support spar

STH 130

Productnumber 97963001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 140
Support spar - STH 140

Support spar

STH 140

Productnumber 97964001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 150
Support spar - STH 150

Support spar

STH 150

Productnumber 97965001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 170
Support spar - STH 170

Support spar

STH 170

Productnumber 97967001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 190
Support spar - STH 190

Support spar

STH 190

Productnumber 97969001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 230
Support spar - STH 230

Support spar

STH 230

Productnumber 97973001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 240
Support spar - STH 240

Support spar

STH 240

Productnumber 97974001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 290
Support spar - STH 290

Support spar

STH 290

Productnumber 97979001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Similar products

Cone funnelKOT 20
Cone funnel - KOT 20

Cone funnel

KOT 20

Productnumber 97061801

magnet and nail installation, sealing range M20, support spar...

Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and...

Cone funnelKOT 25
Cone funnel - KOT 25

Cone funnel

KOT 25

Productnumber 97062301

magnet and nail installation, sealing range M25, support spar...

Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and...

Cone funnelKOT 32
Cone funnel - KOT 32

Cone funnel

KOT 32

Productnumber 97063001

magnet and nail installation, sealing range M32, support spar...

Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!