Description
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
for AK 36 (since 10/2025), dimensions 290x562mm
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
for AK 36 (since 10/2025), dimensions 290x562mm
| Cover colour | grey |
|---|---|
| Hinged window colour | Transparent |
| Width | 290 mm |
|---|---|
| Length | 562 mm |
| Height | 52 mm |
| Weight | 1.19 kg |
| Halogen free | yes |
|---|
| EAN | 4013902705023 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Cover material | Polypropylene |
|---|---|
| Cover screw material | Polyamide, glass-fibre reinforced |
| Hinged window material | Polycarbonate |
| EAN / GTIN | 4013902705023 |
|---|---|
| Width | 0.568 m |
| Weight | 1.486 kg |
| Height | 0.129 m |
| Quantity | 1 pieces |
| Depth | 0.299 m |
| EAN / GTIN | 4013902705030 |
|---|---|
| Width | 0.8 m |
| Weight | 149 kg |
| Height | 1.985 m |
| Quantity | 60 pieces |
| Depth | 1.2 m |
Tender text
(73481101.TXT 409 B)
Log in to download tender texts.
Upper part
AK 05 OT
Productnumber 73520501
for AK 05
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
Upper part
AK 03 OT
Productnumber 73520301
for AK 03
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
Upper part
AK 09 OT
Productnumber 73520901
for AK 09
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
Upper part
AK 12 OT
Productnumber 73521201
for AK 12
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
Upper part
AK 24 OT
Productnumber 73481001
for AK 24 (since 10/2025), dimensions 290x407mm
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled