Accessories AK Compact 24-36

N-Module-Set - AK3 1/6/1 N

N-Module-SetAK3 1/6/1 N

  • Productnumber: 73385201

4 N-modules each with 2 screw terminals 2.5-16 mm² and 6 push-in...

 

N-modules with actuation lever for tool-free release of conductors, each with 2 screw terminals...

 

newUpper part - AK 36 OT

Upper partAK 36 OT

  • Dimensions : 290 x 562 x 52 mm
  • Productnumber: 73481101

for AK 36 (since 10/2025), dimensions 290x562mm

 

AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled

 

newUpper part - AK 24 OT

Upper partAK 24 OT

  • Dimensions : 290 x 407 x 52 mm
  • Productnumber: 73481001

for AK 24 (since 10/2025), dimensions 290x407mm

 

AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled

 

newquick closing - AK SV 24/36

quick closingAK SV 24/36

  • Dimensions : 15 x 15 x 37 mm
  • Productnumber: 73481201

for AK 24 and AK 36 (since 10/2025)

 

Quick closing screws as a replacement part, 1 set = 10 pcs.

 

newStandard rail - AK NS 24/36

Standard railAK NS 24/36

  • Dimensions : 35 x 240 x 7,5 mm
  • Productnumber: 73481301

for 12 modules, incl. DIN-rail holder for AK 24 and AK 36 (since...

 

Standard rail as profile rail 35 x 7.5 mm

 

newCombi connector - AK KS 24/36

Combi connectorAK KS 24/36

  • Dimensions : 60 x 60 x 39 mm
  • Productnumber: 73481401

 

Combination socket ∅44.5mm for lateral connection of AK 24 and AK 36 enclosures (since 10/2025).

 

newMounting socket - AK STD

Mounting socketAK STD

  • Dimensions : 54 x 61 x 44 mm
  • Productnumber: 73481501

Schuko®, IP54

 

Mounting socket 16 A, 230 V for the lateral assembly on enclosures AK 24 and AK 36 (since 10/2025)

 

newTerminal rails - AK 3/14 PE

Terminal railsAK 3/14 PE

  • Dimensions : 29 x 273 x 49 mm
  • Productnumber: 73485001

Base carrier with PE terminal rail with 3 screw terminals 2.5-16 mm²...

 

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since...

 

newTerminal rails - AK 6/21 PE

Terminal railsAK 6/21 PE

  • Dimensions : 51 x 273 x 51 mm
  • Productnumber: 73485101

Base carrier with PE terminal rail with 6 screw terminals 2.5-16 mm²...

 

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since...

 

newTerminal rails - AK 24 PE/N-S

Terminal railsAK 24 PE/N-S

  • Dimensions : 22 x 267 x 32 mm
  • Productnumber: 73485201

PE- and N-screwterminal: PE and N each with 2 clamping points of 6-16...

 

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since...

 

newTerminal rails - AK 36 PE/N-S

Terminal railsAK 36 PE/N-S

  • Dimensions : 35 x 267 x 47 mm
  • Productnumber: 73485301

PE and N screw terminal: PE terminal with 4 clamping points 6-16 mm²...

 

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since...

 

newHinged window - AK KF 24/36

Hinged windowAK KF 24/36

  • Dimensions : 115 x 279 x 29 mm
  • Productnumber: 73480501

AK 24 / AK 36 / AK 24 Basic / AK 36 Basic

 

Hinged window as spare part for AK / Aki / AKe compact small distribution board

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist