#07443501 | Dimensions: 380 x 35 x 50 mm

Universal mounting support

GNU 435

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different heights, for standard rails and mounting plates

read more

Description

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different heights, for standard rails and mounting plates

with standard rail

Technical Data

Dimensions

Width 380 mm
Length 35 mm
Height 50 mm
Weight 0.18 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902051359
ETIM Class EC002498
Custom tariff number 73089098
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902051359
Width 0.38 m
Weight 0.18 kg
Height 0.05 m
Quantity 1 pieces
Depth 0.035 m

Outer packaging

EAN / GTIN 4013902324798
Width 0.455 m
Weight 4.89 kg
Height 0.27 m
Quantity 25 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902324804
Width 0.8 m
Weight 218 kg
Height 1.74 m
Quantity 1000 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

Similar products

Universal mounting support GUM
Universal mounting support   - GUM

Universal mounting support

GUM

Productnumber 07490001

Universal mounting support for mounting plates, Set = 4 pcs.

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

Universal mounting support GNU 235
Universal mounting support   - GNU 235

Universal mounting support

GNU 235

Productnumber 07423501

with standard rail

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

Universal mounting support GNU 335
Universal mounting support   - GNU 335

Universal mounting support

GNU 335

Productnumber 07433501

with standard rail

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

Universal mounting support GNU 635
Universal mounting support   - GNU 635

Universal mounting support

GNU 635

Productnumber 07463501

with standard rail

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist