Wall fastening

Z wall profile - ZPR

Z wall profileZPR

  • Dimensions : 74,5 x 2015 x 70 mm
  • Productnumber: 07080001

 

Z-wall profile, length 2 m, with 8 M6 cylinder screws and 8 captive push nuts, wall clearance 70 mm,...

 

External fixing lug - GAB-ES

External fixing lugGAB-ES

  • Dimensions : 25 x 77,1 x 14,1 mm
  • Productnumber: 07030001

V2A, Set = 4 off

 

External fixing lugs, for mounting of separate enclosures or small units on flat wall surfaces, may...

 

This article is archived!
Carrier frame accessories - APR

Carrier frame accessoriesAPR

  • Productnumber: 07081001

Aluminium profile, length 3 m

 

System components for support frame

 

This article is archived!
Carrier frame accessories - AKB

Carrier frame accessoriesAKB

  • Productnumber: 07082001

Clamping bracket for aluminium profile, Set = 10 pcs.

 

System components for support frame

 

This product is outdated.
Carrier frame accessories - BPA

Carrier frame accessoriesBPA

  • Dimensions : 50 x 50 x 20 mm
  • Productnumber: 07083001

Fixing plate for aluminium profile, Set = 10 pcs.

 

System components for support frame

 

This article is archived!
Carrier frame accessories - AWB

Carrier frame accessoriesAWB

  • Productnumber: 07084001

Wall mounting for aluminium profile, Set = 10 pcs.

 

System components for support frame

 

This article is archived!
Carrier frame accessories - AM 6x12

Carrier frame accessoriesAM 6x12

  • Productnumber: 07085001

Screw for aluminium profile, M6 x 12, Set = 50 pieces

 

System components for support frame

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!