#12040101 | Dimensions: 65 x 65 x 57 mm

Empty enclosure

TK PC 77-6-o

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7), DLG...

read more

Description

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), Ui=690V AC, Ui=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate, glass-fibre reinforced, grey, smooth sidewalls

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 65 mm
Length 65 mm
Height 57 mm
Weight 0.1032 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902151103
ETIM Class EC000261
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Certificates

Test mark UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7)
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Outer packaging

EAN / GTIN 4013902326532
Width 0.357 m
Weight 4.343 kg
Height 0.127 m
Quantity 40 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902326549
Width 0.8 m
Weight 487.044 kg
Height 1.67 m
Quantity 4320 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902151103
Width 0.065 m
Weight 0.1032 kg
Height 0.057 m
Quantity 1 pieces
Depth 0.065 m

Planningdata

Tender text

Accessories

Mast/pipe fixing setMABF 65-2
Mast/pipe fixing set - MABF 65-2

Mast/pipe fixing set

MABF 65-2

Productnumber 89601101

for empty enclosure TK 77, TK 97, TG 88, TG 1208, TG 1608 (2 sets...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

External fixing lugs kitTK ABL
External fixing lugs kit - TK ABL

External fixing lugs kit

TK ABL

Productnumber 19400101

Set = 4 pcs.

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

External hinge setASS-kl
External hinge set - ASS-kl

External hinge set

ASS-kl

Productnumber 19000201

External hinge set small, TK PS/PC 77 bis TK PS/PC 1809

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

Mounting materialHBA
Mounting material - HBA

Mounting material

HBA

Productnumber 19000101

Set = 4 pcs.

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

Spacing kitTK DST
Spacing kit - TK DST

Spacing kit

TK DST

Productnumber 19410001

grey, kit = 4 pieces

Spacer kit TK DST for creating a space between enclosure bottom and conductor or mounting plate 4...

Mounting plateTK MPI-77
Mounting plate - TK MPI-77

Mounting plate

TK MPI-77

Productnumber 19500101

TK PS / TK PC 77

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

Standard railTS 15-49,5
Standard rail - TS 15-49,5

Standard rail

TS 15-49,5

Productnumber 19704901

for TK 77, TK 97, length 49.5 mm

Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Empty enclosureTK PC 77-6-to
Empty enclosure - TK PC 77-6-to

Empty enclosure

TK PC 77-6-to

Productnumber 13000101

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 77-8-to
Empty enclosure - TK PC 77-8-to

Empty enclosure

TK PC 77-8-to

Productnumber 13050101

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 77-6-m
Empty enclosure - TK PC 77-6-m

Empty enclosure

TK PC 77-6-m

Productnumber 12740101

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 77-8-m
Empty enclosure - TK PC 77-8-m

Empty enclosure

TK PC 77-8-m

Productnumber 12790101

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 77-8-o
Empty enclosure - TK PC 77-8-o

Empty enclosure

TK PC 77-8-o

Productnumber 12090101

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 77-6-tm
Empty enclosure - TK PC 77-6-tm

Empty enclosure

TK PC 77-6-tm

Productnumber 13700101

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 77-8-tm
Empty enclosure - TK PC 77-8-tm

Empty enclosure

TK PC 77-8-tm

Productnumber 13750101

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist