#13001601 | Dimensions: 180 x 130 x 90 mm

Empty enclosure

TK PC 1813-9-to

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07), DLG (Ammonia resistance), DNV...

read more

Description

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), Ui=690V AC, Ui=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate, transparent, smooth sidewalls

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 180 mm
Length 130 mm
Height 90 mm
Weight 0.31 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902352753
ETIM Class EC000261
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Piece

EAN / GTIN 4013902352753
Width 0.18 m
Weight 0.31 kg
Height 0.09 m
Quantity 1 pieces
Depth 0.13 m

Outer packaging

EAN / GTIN 4013902352739
Width 0.372 m
Weight 5.35 kg
Height 0.372 m
Quantity 16 pieces
Depth 0.262 m

Pallet

EAN / GTIN 4013902352746
Width 0.8 m
Weight 214.6 kg
Height 1.65 m
Quantity 576 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Mast/pipe fixing setMABF 100-1
Mast/pipe fixing set - MABF 100-1

Mast/pipe fixing set

MABF 100-1

Productnumber 89602001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

External fixing lugs kitTK ABL
External fixing lugs kit - TK ABL

External fixing lugs kit

TK ABL

Productnumber 19400101

Set = 4 pcs.

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

External hinge setASS-gro
External hinge set - ASS-gro

External hinge set

ASS-gro

Productnumber 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

Mounting materialHBA
Mounting material - HBA

Mounting material

HBA

Productnumber 19000101

Set = 4 pcs.

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

Mounting plateTK MPI-1813
Mounting plate - TK MPI-1813

Mounting plate

TK MPI-1813

Productnumber 19501101

TK PS / TK PC 1813

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey

Mounting plateTK MPS-1813
Mounting plate - TK MPS-1813

Mounting plate

TK MPS-1813

Productnumber 19701101

TK PS / TK PC 1813

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

Standard railTS 15-154
Standard rail - TS 15-154

Standard rail

TS 15-154

Productnumber 19715401

for TK 1809, TK 1811, TK 1813, TK 1818, TK 2518, length 154 mm

Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws

Standard railNS 35-144
Standard rail - NS 35-144

Standard rail

NS 35-144

Productnumber 19814401

TK PS/PC 1809/1811/1813/1818/2518

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Empty enclosureTK PC 1813-9-m
Empty enclosure - TK PC 1813-9-m

Empty enclosure

TK PC 1813-9-m

Productnumber 12741601

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1813-16-o
Empty enclosure - TK PC 1813-16-o

Empty enclosure

TK PC 1813-16-o

Productnumber 12141601

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1813-11-o
Empty enclosure - TK PC 1813-11-o

Empty enclosure

TK PC 1813-11-o

Productnumber 12091601

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1813-9-o
Empty enclosure - TK PC 1813-9-o

Empty enclosure

TK PC 1813-9-o

Productnumber 12041601

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1813-16-m
Empty enclosure - TK PC 1813-16-m

Empty enclosure

TK PC 1813-16-m

Productnumber 12841601

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1813-11-m
Empty enclosure - TK PC 1813-11-m

Empty enclosure

TK PC 1813-11-m

Productnumber 12791601

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1813-9-tm
Empty enclosure - TK PC 1813-9-tm

Empty enclosure

TK PC 1813-9-tm

Productnumber 13701601

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1813-16-to
Empty enclosure - TK PC 1813-16-to

Empty enclosure

TK PC 1813-16-to

Productnumber 13101601

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1813-11-to
Empty enclosure - TK PC 1813-11-to

Empty enclosure

TK PC 1813-11-to

Productnumber 13051601

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1813-16-tm
Empty enclosure - TK PC 1813-16-tm

Empty enclosure

TK PC 1813-16-tm

Productnumber 13801601

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1813-11-tm
Empty enclosure - TK PC 1813-11-tm

Empty enclosure

TK PC 1813-11-tm

Productnumber 13751601

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist