with push-in terminals for rigid conductors

Junction box - Abox Pro 040-4²/sw

Junction boxAbox Pro 040-4²/sw

  • Dimensions : 102 x 102 x 70 mm
  • Productnumber: 40402001

black, Ui=400 V AC, In=32 A, with 5 screwless 4-wire terminal blocks,...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 4 mm², certified by VDE (DIN EN...

 

Junction box - Abox Pro 040 AB-4²

Junction boxAbox Pro 040 AB-4²

  • Dimensions : 102 x 102 x 70 mm
  • Productnumber: 40442101

grey, Ui=400 V AC, In=32 A, with 5 screwless 4-wire terminal blocks,...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 4 mm², certified by VDE (DIN EN...

 

Junction box - Abox Pro 025-2,5²

Junction boxAbox Pro 025-2,5²

  • Dimensions : 92 x 92 x 60 mm
  • Productnumber: 40242001

grey, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 025-2,5²/sw

Junction boxAbox Pro 025-2,5²/sw

  • Dimensions : 92 x 92 x 60 mm
  • Productnumber: 40202001

black, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 025 AB-2,5²

Junction boxAbox Pro 025 AB-2,5²

  • Dimensions : 92 x 92 x 60 mm
  • Productnumber: 40242101

grey, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 040-2,5²

Junction boxAbox Pro 040-2,5²

  • Dimensions : 102 x 102 x 70 mm
  • Productnumber: 40243001

grey, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 4 mm², certified by VDE (DIN EN...

 

Junction box - Abox Pro 040-4²

Junction boxAbox Pro 040-4²

  • Dimensions : 102 x 102 x 70 mm
  • Productnumber: 40442001

grey, Ui=400 V AC, In=32 A, with 5 screwless 4-wire terminal blocks,...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 4 mm², certified by VDE (DIN EN...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!