Abox Pro 

Made for use under extreme conditions

without terminals

Junction box - Abox Pro 040-L/sw

Junction boxAbox Pro 040-L/sw

  • Dimensions : 102 x 102 x 70 mm
  • Productnumber: 40400001

black, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 4 mm², certified by VDE (DIN EN...

 

Junction box - Abox Pro 040 AB-L

Junction boxAbox Pro 040 AB-L

  • Dimensions : 102 x 102 x 70 mm
  • Productnumber: 40440101

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 4 mm², certified by VDE (DIN EN...

 

Junction box - Abox Pro 060-L

Junction boxAbox Pro 060-L

  • Dimensions : 127 x 127 x 75 mm
  • Productnumber: 40640001

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

Junction box - Abox Pro 060-L/sw

Junction boxAbox Pro 060-L/sw

  • Dimensions : 127 x 127 x 75 mm
  • Productnumber: 40600001

black, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

Junction box - Abox Pro 060 AB-L

Junction boxAbox Pro 060 AB-L

  • Dimensions : 127 x 127 x 75 mm
  • Productnumber: 40640101

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

Junction box - Abox Pro 100-L

Junction boxAbox Pro 100-L

  • Dimensions : 152 x 152 x 85 mm
  • Productnumber: 41040001

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 10 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 100-L/sw

Junction boxAbox Pro 100-L/sw

  • Dimensions : 152 x 152 x 85 mm
  • Productnumber: 41000001

black, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 10 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 100 AB-L

Junction boxAbox Pro 100 AB-L

  • Dimensions : 152 x 152 x 85 mm
  • Productnumber: 41040101

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 10 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 025-L

Junction boxAbox Pro 025-L

  • Dimensions : 92 x 92 x 60 mm
  • Productnumber: 40240001

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 025-L/sw

Junction boxAbox Pro 025-L/sw

  • Dimensions : 92 x 92 x 60 mm
  • Productnumber: 40200001

black, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 025 AB-L

Junction boxAbox Pro 025 AB-L

  • Dimensions : 92 x 92 x 60 mm
  • Productnumber: 40240101

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 025 AB-L/sw

Junction boxAbox Pro 025 AB-L/sw

  • Dimensions : 92 x 92 x 60 mm
  • Productnumber: 40200101

black, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 040-L

Junction boxAbox Pro 040-L

  • Dimensions : 102 x 102 x 70 mm
  • Productnumber: 40440001

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 4 mm², certified by VDE (DIN EN...

 

Junction box - Abox Pro 160-L

Junction boxAbox Pro 160-L

  • Dimensions : 182 x 182 x 90 mm
  • Productnumber: 41640001

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 16 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 160-L/sw

Junction boxAbox Pro 160-L/sw

  • Dimensions : 182 x 182 x 90 mm
  • Productnumber: 41600001

black, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 16 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 250-L

Junction boxAbox Pro 250-L

  • Dimensions : 252 x 202 x 120 mm
  • Productnumber: 42540001

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 25 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 250-L/sw

Junction boxAbox Pro 250-L/sw

  • Dimensions : 252 x 202 x 120 mm
  • Productnumber: 42500001

black, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 25 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 350-L

Junction boxAbox Pro 350-L

  • Dimensions : 252 x 252 x 120 mm
  • Productnumber: 43540001

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN...

 

Junction box - Abox Pro 350-L/sw

Junction boxAbox Pro 350-L/sw

  • Dimensions : 252 x 252 x 120 mm
  • Productnumber: 43500001

black, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!