#04221501 | Dimensions: 320 x 640 x 254 mm

NH protection switch

GSS 4215-400

NH fuse base enclosure, 1 x NH 2 bus-mounting fuse base, Screw connection M10, Output on bottom, on 5-pole busbar, N terminal 16 - 120 mm², PE terminal 16 - 120 mm², 4 x enclosure connectors...

read more

Description

NH fuse base enclosure, 1 x NH 2 bus-mounting fuse base, Screw connection M10, Output on bottom, on 5-pole busbar, N terminal 16 - 120 mm², PE terminal 16 - 120 mm², 4 x enclosure connectors (GGV)

on busbar system 400 A, with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Rated current 400 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 640 mm
Height 254 mm
Weight 7.532 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902052141
ETIM Class EC000100
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Plastic
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902052141
Width 0.655 m
Weight 8.032 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902329366
Width 0.8 m
Weight 162.576 kg
Height 1.74 m
Quantity 18 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 14-m
Flange set - GFS 14-m

Flange set

GFS 14-m

Productnumber 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

Flange set with metric pre-embossing, 2 x flange connectors per flange

Busbar connectorGSV 56
Busbar connector - GSV 56

Busbar connector

GSV 56

Productnumber 07505601

Set = 5 pieces

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

Lug terminalKSK NH 2
Lug terminal - KSK NH 2

Lug terminal

KSK NH 2

Productnumber 07672201

Clamp connection for copper conductor 1 x 25 - 2402, lam. flat copper...

Clamp terminals for NH fuse base, for fuse load circuit breaker, for copper conductors, for...

Prism terminalKPK NH 2
Prism terminal - KPK NH 2

Prism terminal

KPK NH 2

Productnumber 07673201

For AL/CU conductor 1x (120-240), Alu conductor see technical annex,...

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...

Similar products

NH protection switchGSS 4215-630
NH protection switch - GSS 4215-630

NH protection switch

GSS 4215-630

Productnumber 04221586

on busbar system 630 A, with transparent cover

NH fuse base enclosure, 1 x NH 2 bus-mounting fuse base, Screw connection M10, Output on bottom, on...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist