Description
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard indoor installations
Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts, M16/M20, (10 side)
#10600901 | Dimensions: 130 x 94 x 57 mm
Empty enclosure
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard indoor installations
Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts, M16/M20, (10 side)
| Rated insulation voltage AC | 690 V |
|---|---|
| Rated insulation voltage DC | 1000 V |
| Protection class | II |
| Type of protection | IP66 |
| vented | no |
| UL Type Rating | not specified |
| Base unit colour | grey |
|---|---|
| Cover colour | transparent |
| Width | 130 mm |
|---|---|
| Length | 94 mm |
| Height | 57 mm |
| Weight | 0.16 kg |
| UV-resistant | no |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | HB |
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Type of fastening | Wall/ceiling mounting |
|---|---|
| Impact strength | IK07 |
| Sealable | yes |
| Cover screw torque | 1.2 Nm |
| Flange variant | no |
| Stackable | yes |
| Type of top part | Cover |
| Fastening | internal fixing points |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | Indoors |
| EAN | 4013902861385 |
|---|---|
| ETIM Class | EC000261 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Base unit material | Polystyrene |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902861385 |
|---|---|
| Width | 0.13 m |
| Weight | 0.16 kg |
| Height | 0.057 m |
| Quantity | 1 pieces |
| Depth | 0.094 m |
| EAN / GTIN | 4013902319398 |
|---|---|
| Width | 0.372 m |
| Weight | 7.1679 kg |
| Height | 0.372 m |
| Quantity | 42 pieces |
| Depth | 0.262 m |
| EAN / GTIN | 4013902319381 |
|---|---|
| Width | 0.8 m |
| Weight | 276.9479 kg |
| Height | 1.65 m |
| Quantity | 1512 pieces |
| Depth | 1.2 m |
Tender text
(10600901.TXT 669 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mast/pipe fixing set
MABF 65-1
Productnumber 89601001
for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...
External fixing lugs kit
TK ABL
Productnumber 19400101
Set = 4 pcs.
External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77
External hinge set
ASS-kl
Productnumber 19000201
External hinge set small, TK PS/PC 77 bis TK PS/PC 1809
External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...
Mounting material
HBA
Productnumber 19000101
Set = 4 pcs.
Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...
Spacing kit
TK DST
Productnumber 19410001
grey, kit = 4 pieces
Spacer kit TK DST for creating a space between enclosure bottom and conductor or mounting plate 4...
Mounting plate
TK MPI-1309
Productnumber 19500901
TK PS / TK PC 1309
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...
Partition wall
TK TW-n
Productnumber 19600901
for TK PS/PC 1309-6 and TK PS/PC 1809-6
Divider made of plastic, suitable for the separation of two electric circuits
Partition wall
TK TW-h
Productnumber 19690901
for TK PS/PC 1309-8 and TK PS/PC 1809-8
Divider made of plastic, suitable for the separation of two electric circuits
Standard rail
TS 15-111
Productnumber 19711101
for TK 1309, TK 1313, length 111 mm
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws
Standard rail
NS 35-81
Productnumber 19808101
for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811 and Abox/Abox-i 060,...
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
Standard rail
NS 35-106
Productnumber 19810601
for TK 1309, TK 1313 and Abox/Abox-i 100, length 106 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
Cable tray fastening
KTB 1-100
Productnumber 89602901
Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...
Empty enclosure
TK PS 1309-6-m
Productnumber 10540901
Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts, M16/M20,...
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...
Empty enclosure
TK PS 1309-8-m
Productnumber 10590901
Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts, M16/M20,...
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...
Empty enclosure
TK PS 1309-6-o
Productnumber 11040901
Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...
Empty enclosure
TK PS 1309-8-o
Productnumber 11090901
Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...
Empty enclosure
TK PS 1309-8-tm
Productnumber 10650901
Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts,...
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...
Empty enclosure
TK PS 1309-6-to
Productnumber 11100901
Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth...
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...
Empty enclosure
TK PS 1309-8-to
Productnumber 11150901
Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth...
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...