#13047501 | Dimensions: 65 x 50 x 35 mm

Empty enclosure

TK PC 75-4-to

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7), DLG...

read more

Description

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), Ui=690V AC, Ui=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate, transparent, smooth sidewalls

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 65 mm
Length 50 mm
Height 35 mm
Weight 0.045 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Cover screw torque 1.2 Nm
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902901371
ETIM Class EC000261
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7)
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Outer packaging

EAN / GTIN 4013902318322
Width 0.357 m
Weight 3.7025 kg
Height 0.127 m
Quantity 75 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902318315
Width 0.8 m
Weight 417.87 kg
Height 1.67 m
Quantity 8100 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902901371
Width 0.065 m
Weight 0.045 kg
Height 0.035 m
Quantity 1 pieces
Depth 0.05 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Installation screwTK ES-55/75/1005
Installation screw - TK ES-55/75/1005

Installation screw

TK ES-55/75/1005

Productnumber 19020001

Self-cutting screw, for mounting assembly parts in TK PC 55 / 75 / 1005

External fixing plateTK ABP-55/75
External fixing plate - TK ABP-55/75

External fixing plate

TK ABP-55/75

Productnumber 19400201

Set = 10 pcs.

External mounting plate made of plastic, for TK PC 55 and TK PC 75

Mounting / PCB holder TK MLH-55/75
Mounting / PCB holder  - TK MLH-55/75

Mounting / PCB holder

TK MLH-55/75

Productnumber 19411001

Set = 25 pairs

Mounting/PCB holder made of plastic, suitable for assembly without tools in TK PC 55 and TK PC 75

Mounting plateTK MPI-75
Mounting plate - TK MPI-75

Mounting plate

TK MPI-75

Productnumber 19507501

for TK PC 75, kit = 5 pieces

Assembly plate made from plastic (polycarbonate) with assembly plate bracket for assembly without...

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Empty enclosureTK PC 75-4-m
Empty enclosure - TK PC 75-4-m

Empty enclosure

TK PC 75-4-m

Productnumber 12747501

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 75-4-o
Empty enclosure - TK PC 75-4-o

Empty enclosure

TK PC 75-4-o

Productnumber 12047501

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 75-4-tm
Empty enclosure - TK PC 75-4-tm

Empty enclosure

TK PC 75-4-tm

Productnumber 13747501

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!