#14100301 | Dimensions: 254 x 180 x 165 mm

Empty enclosure

TKS 2518-16-o

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor installations, for mounting up to 22 WINSTA® plug connectors in conjunction with TKS AP adapter...

read more

Description

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor installations, for mounting up to 22 WINSTA® plug connectors in conjunction with TKS AP adapter frames

Box: Polycarbonate, grey, Lid: Polycarbonate, grey

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 1000 V
Protection class II
Type of protection IP30
vented no
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 254 mm
Length 180 mm
Height 165 mm
Weight 0.9198 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Cover screw torque 1.2 Nm
Flange variant no
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location Indoors

Sales Information

EAN 4013902694259
ETIM Class EC000261
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Piece

EAN / GTIN 4013902694259
Width 0.254 m
Weight 0.9198 kg
Height 0.165 m
Quantity 1 pieces
Depth 0.18 m

Outer packaging

EAN / GTIN 4013902694266
Width 0.372 m
Weight 4.0692 kg
Height 0.372 m
Quantity 4 pieces
Depth 0.262 m

Pallet

EAN / GTIN 4013902694273
Width 0.8 m
Weight 167.4912 kg
Height 1.65 m
Quantity 144 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Adapter frameTKS AP-1
Adapter frame - TKS AP-1

Adapter frame

TKS AP-1

Productnumber 14400101

for WINSTA® MINI 2-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-2
Adapter frame - TKS AP-2

Adapter frame

TKS AP-2

Productnumber 14400201

for WINSTA® MINI 3-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-3
Adapter frame - TKS AP-3

Adapter frame

TKS AP-3

Productnumber 14400301

for WINSTA® MINI 4-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-4
Adapter frame - TKS AP-4

Adapter frame

TKS AP-4

Productnumber 14400401

for WINSTA® MIDI 2-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-5
Adapter frame - TKS AP-5

Adapter frame

TKS AP-5

Productnumber 14400501

for WINSTA® MIDI 3-pole and MINI 5-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-6
Adapter frame - TKS AP-6

Adapter frame

TKS AP-6

Productnumber 14400601

for WINSTA® MIDI 4-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-7
Adapter frame - TKS AP-7

Adapter frame

TKS AP-7

Productnumber 14400701

for WINSTA® MIDI 5-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-8
Adapter frame - TKS AP-8

Adapter frame

TKS AP-8

Productnumber 14400801

for Telegärtner 100023165 type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-9
Adapter frame - TKS AP-9

Adapter frame

TKS AP-9

Productnumber 14400901

For Typ WINSTA® KNX type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-L
Adapter frame - TKS AP-L

Adapter frame

TKS AP-L

Productnumber 14400001

closed, for sealing enclosure openings that are not required

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Standard railNS 35-144
Standard rail - NS 35-144

Standard rail

NS 35-144

Productnumber 19814401

TK PS/PC 1809/1811/1813/1818/2518

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

Standard railNS 35-171
Standard rail - NS 35-171

Standard rail

NS 35-171

Productnumber 19817101

TK PS/PC 1818, TK PS/PC 2518, HP 190

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

External fixing lugs kitTK ABL
External fixing lugs kit - TK ABL

External fixing lugs kit

TK ABL

Productnumber 19400101

Set = 4 pcs.

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

Mast/pipe fixing setMABF 150-3
Mast/pipe fixing set - MABF 150-3

Mast/pipe fixing set

MABF 150-3

Productnumber 89603201

for empty enclosure TK 1818, 2518 (upright), small distribution board...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Mast/pipe fixing setMABF 215-2
Mast/pipe fixing set - MABF 215-2

Mast/pipe fixing set

MABF 215-2

Productnumber 89604101

for empty enclosures TK 2518 (horizontal), TK 3625 (portrait), small...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Mounting plateTK MPI-2518
Mounting plate - TK MPI-2518

Mounting plate

TK MPI-2518

Productnumber 19500801

TK PS / TK PC 2518

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey

Mounting plateTK MPS-2518
Mounting plate - TK MPS-2518

Mounting plate

TK MPS-2518

Productnumber 19700801

TK PS / TK PC 2518

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

Similar products

Empty enclosureTKS 2518-9-o
Empty enclosure - TKS 2518-9-o

Empty enclosure

TKS 2518-9-o

Productnumber 14100101

Box: Polycarbonate, grey, Lid: Polycarbonate, grey

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

Empty enclosureTKS 2518-9-to
Empty enclosure - TKS 2518-9-to

Empty enclosure

TKS 2518-9-to

Productnumber 14200101

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

Empty enclosureTKS 2518-11-o
Empty enclosure - TKS 2518-11-o

Empty enclosure

TKS 2518-11-o

Productnumber 14100201

Box: Polycarbonate, grey, Lid: Polycarbonate, grey

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

Empty enclosureTKS 2518-11-to
Empty enclosure - TKS 2518-11-to

Empty enclosure

TKS 2518-11-to

Productnumber 14200201

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

Empty enclosureTKS 2518-16-to
Empty enclosure - TKS 2518-16-to

Empty enclosure

TKS 2518-16-to

Productnumber 14200301

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

Empty enclosureTKS 2518-12TE
Empty enclosure - TKS 2518-12TE

Empty enclosure

TKS 2518-12TE

Productnumber 14300201

12 Modular units, Box: Polycarbonate, grey, Lid: Polycarbonate, grey

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!