Description
Connecting terminal, Ui=400V / 690V
for WK 007
Connecting terminal, Ui=400V / 690V
for WK 007
| Rated operating voltage AC | 450 V |
|---|---|
| Number of poles | 5 |
| Connection 1: Connection type | Screws |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 2.5 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 6 mm² |
| Width | 63 mm |
|---|---|
| Length | 24.5 mm |
| Height | 19 mm |
| Weight | 0.022 kg |
| Flammability class according with UL94 | V0 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| EAN | 4013902040445 |
|---|---|
| ETIM Class | EC001284 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| Insulating body material | Duroplast |
|---|
| EAN / GTIN | 4013902357260 |
|---|---|
| Width | 0.12 m |
| Weight | 0.22 kg |
| Height | 0.01 m |
| Quantity | 10 pieces |
| Depth | 0.17 m |
| EAN / GTIN | 4013902340613 |
|---|---|
| Width | 0.357 m |
| Weight | 3.735 kg |
| Height | 0.127 m |
| Quantity | 160 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902340620 |
|---|---|
| Width | 0.8 m |
| Weight | 421.38 kg |
| Height | 1.67 m |
| Quantity | 17280 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902040445 |
|---|---|
| Width | 0.063 m |
| Weight | 0.022 kg |
| Height | 0.019 m |
| Quantity | 1 pieces |
| Depth | 0.025 m |
Tender text
(46052501.TXT 323 B)
Log in to download tender texts.
Terminal block
WK 060 KLS-6²
Productnumber 46050601
5x6 mm², for K15, K2-, K3-EK boxes
Connecting terminal, Ui=400V / 690V
Terminal block
WK 100 KLS-10²
Productnumber 46051001
5x10 mm², for K15, K3-, K4-EK boxes
Connecting terminal, Ui=400V / 690V
Terminal block
WK 160 KLS-16²
Productnumber 46051601
5x16 mm², for K3-, K4-EK boxes
Connecting terminal, Ui=400V / 690V
Terminal block
WK 250 KLS-25²
Productnumber 46053501
5x25 mm², for K4-EK boxes
Connecting terminal, Ui=400V / 690V