Description
Connecting terminal, Ui=400V / 690V
5x25 mm², for K4-EK boxes
Connecting terminal, Ui=400V / 690V
5x25 mm², for K4-EK boxes
| Rated operating voltage AC | 690 V |
|---|---|
| Number of poles | 5 |
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Clamping points per pole | 1 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 10 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 25 mm² |
| Width | 64 mm |
|---|---|
| Length | 180 mm |
| Height | 51 mm |
| Weight | 0.409 kg |
| Flammability class according with UL94 | V0 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| EAN | 4013902852383 |
|---|---|
| ETIM Class | EC001284 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| Insulating body material | Duroplast |
|---|
| EAN / GTIN | 4013902340637 |
|---|---|
| Width | 0.357 m |
| Weight | 58.896 kg |
| Height | 0.127 m |
| Quantity | 144 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902340644 |
|---|---|
| Width | 0.8 m |
| Weight | 6405.988 kg |
| Height | 1.67 m |
| Quantity | 15552 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902852383 |
|---|---|
| Width | 0.064 m |
| Weight | 0.409 kg |
| Height | 0.051 m |
| Quantity | 1 pieces |
| Depth | 0.18 m |
Tender text
(46053501.TXT 337 B)
Log in to download tender texts.
Terminal block
WK 007 KLS-2,5²
Productnumber 46052501
for WK 007
Connecting terminal, Ui=400V / 690V
Terminal block
WK 060 KLS-6²
Productnumber 46050601
5x6 mm², for K15, K2-, K3-EK boxes
Connecting terminal, Ui=400V / 690V
Terminal block
WK 100 KLS-10²
Productnumber 46051001
5x10 mm², for K15, K3-, K4-EK boxes
Connecting terminal, Ui=400V / 690V
Terminal block
WK 160 KLS-16²
Productnumber 46051601
5x16 mm², for K3-, K4-EK boxes
Connecting terminal, Ui=400V / 690V