This article is archived!

#49041001 | Dimensions: 140 x 140 x 79 mm

Junction box

Abox-i 100-10²

Junction box, protection class IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore...

read more

Description

Junction box, protection class IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M25/M32, (2 rear, 10 side), internal fixing points, for installations in industrial environments and protected outdoor areas

grey, with raised screw terminal, 5-pole - 10 mm² (4 x 4² / 4 x 6² / 4 x 10²)

Accessories supplied:
4 Double-membrane seal IP66 M32 sealing range 14 - 21 mm

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 10 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 140 mm
Length 140 mm
Height 79 mm
Weight 0.4244 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902152353
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Piece

EAN / GTIN 4013902152353
Width 0.14 m
Weight 0.4244 kg
Height 0.079 m
Quantity 1 pieces
Depth 0.14 m

Outer packaging

EAN / GTIN 4013902311835
Width 0.381 m
Weight 8.888 kg
Height 0.332 m
Quantity 20 pieces
Depth 0.291 m

Pallet

EAN / GTIN 4013902311842
Width 0.8 m
Weight 329.08 kg
Height 1.87 m
Quantity 700 pieces
Depth 1.2 m

Planningdata

Tender text

Download 3D-BIM-Data

Accessories

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(* IP69 in...

Cable glandKVR M25-MGM
Cable gland - KVR M25-MGM

Cable gland

KVR M25-MGM

Productnumber 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(* IP69 in...

Cable glandKVR M32-MGM
Cable gland - KVR M32-MGM

Cable gland

KVR M32-MGM

Productnumber 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(* IP69 in...

Double-membrane sealsDMS M20/w
Double-membrane seals - DMS M20/w

Double-membrane seals

DMS M20/w

Productnumber 26012001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25/w
Double-membrane seals - DMS M25/w

Double-membrane seals

DMS M25/w

Productnumber 26012501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25
Double-membrane seals - DMS M25

Double-membrane seals

DMS M25

Productnumber 26042501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M32
Double-membrane seals - DMS M32

Double-membrane seals

DMS M32

Productnumber 26043201

Sealing range 13 - 21 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M40
Double-membrane seals - DMS M40

Double-membrane seals

DMS M40

Productnumber 26044001

Sealing range 17 - 28 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Combi setKS M32
Combi set - KS M32

Combi set

KS M32

Productnumber 19203201

Thread length 20 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Combi connectorKST M25-17
Combi connector - KST M25-17

Combi connector

KST M25-17

Productnumber 19302501

Length 17 mm, for vertical connection of AK/AKi 03 - 12 distribution...

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

Combi connectorKST M25-33
Combi connector - KST M25-33

Combi connector

KST M25-33

Productnumber 19302601

Length  33 mm, for vertical connection of AK 14 - 56, AK/AKi 24...

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

Combi connectorKST M32
Combi connector - KST M32

Combi connector

KST M32

Productnumber 19303201

Length 25 mm, for vertical and horizontal connection of AK/AKi 24...

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

Standard railNS 35-106
Standard rail - NS 35-106

Standard rail

NS 35-106

Productnumber 19810601

for TK 1309, TK 1313 and Abox/Abox-i 100 (until 2023), length 106 mm

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

Ventilation sealBST M20/sw
Ventilation seal - BST M20/sw

Ventilation seal

BST M20/sw

Productnumber 26202001

Black

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

Ventilation sealBST M20
Ventilation seal - BST M20

Ventilation seal

BST M20

Productnumber 26242001

Grey

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

Terminal blockAbox 100 KLS-10²
Terminal block - Abox 100 KLS-10²

Terminal block

Abox 100 KLS-10²

Productnumber 84001001

5-pole - 10 mm²

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V - for Abox until 2023

Sealing kitAbox PST
Sealing kit - Abox PST

Sealing kit

Abox PST

Productnumber 89001001

for junction boxes Abox/Abox-i 025 to 100, (from Abox/Abox-i 160,...

Sealing set

Mounting plateAbox 100 MPI
Mounting plate - Abox 100 MPI

Mounting plate

Abox 100 MPI

Productnumber 89501001

for Abox/Abox-i 100

Mounting plate in melamine-clad insulating material, 2.5 mm thick, grey, incl. fixing screws - for...

Similar products

Junction boxAbox-i 100-L
Junction box - Abox-i 100-L

Junction box

Abox-i 100-L

Productnumber 49091001

grey, without terminals

Junction box, protection class IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE...

Junction boxAbox-i 100-L/sw
Junction box - Abox-i 100-L/sw

Junction box

Abox-i 100-L/sw

Productnumber 49191001

black, without terminals

Junction box, protection class IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE...

Junction boxAbox-i 100-10²/sw
Junction box - Abox-i 100-10²/sw

Junction box

Abox-i 100-10²/sw

Productnumber 49141001

black, with raised screw terminal, 5-pole - 10 mm² (4 x 4² / 4 x 6² /...

Junction box, protection class IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!