#49058601 | Dimensions: 440 x 320 x 179 mm

Junction box

Abox-i 1500 DK-150²/5

Junction box, protection class IP65, nominal cross-section 150 mm², Ui=690 V AC, knockouts, M16/M20/M25/M32/M40/M50, (24 side), internal fixing points, for installations in industrial...

read more

Description

Junction box, protection class IP65, nominal cross-section 150 mm², Ui=690 V AC, knockouts, M16/M20/M25/M32/M40/M50, (24 side), internal fixing points, for installations in industrial environments and protected outdoor areas

grey, with terminal block, 5-pole - 150² (50 to 150 mm²)

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 150 mm²
Protection class II
Type of protection IP65
Number of poles 5
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 440 mm
Length 320 mm
Height 179 mm
Weight 5.8 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902641987
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902641987
Width 0.455 m
Weight 5.983 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902641994
Width 0.8 m
Weight 261.32 kg
Height 1.74 m
Quantity 40 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Download 3D-BIM-Data

Accessories

TerminalURS RK1-150mm²
Terminal - URS RK1-150mm²

Terminal

URS RK1-150mm²

Productnumber 67065001

Upgrade kit for 5-pole 1-pole

Connecting terminal, 1-pole, stackable, for one or more-wired leads and for laminated flat copper

Cable entryGKE 32
Cable entry - GKE 32

Cable entry

GKE 32

Productnumber 07303201

Side of enclosure 320 mm, for 2 x 75 mm Ø cables

Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)

Cable entryGKE 43
Cable entry - GKE 43

Cable entry

GKE 43

Productnumber 07304301

Side of enclosure 440 mm, for 3 x 75 mm Ø cables

Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)

Empty enclosureGTi 1-g
Empty enclosure - GTi 1-g

Empty enclosure

GTi 1-g

Productnumber 01040101

with grey cover

Empty Enclosure, 3 x enclosure connectors (GGV)

FlangeGFL 20
Flange - GFL 20

Flange

GFL 20

Productnumber 07220001

Flange, Smooth, 2 x flange connectors (GFV)

Strain reliefGZE 3
Strain relief - GZE 3

Strain relief

GZE 3

Productnumber 07300301

Side of enclosure 320 mm, for 1 x 75 mm cable

Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm

Flange barGFG 3
Flange bar - GFG 3

Flange bar

GFG 3

Productnumber 07280301

Side of enclosure 320 mm, with sealing

Flange bar for replacing sawn-out fins

External fixing lugGAB-ES
External fixing lug - GAB-ES

External fixing lug

GAB-ES

Productnumber 07030001

V2A, Set = 4 off

External fixing lugs, for mounting of separate enclosures or small units on flat wall surfaces, may...

Ventilation sealBST M20/sw
Ventilation seal - BST M20/sw

Ventilation seal

BST M20/sw

Productnumber 26202001

Black

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

Ventilation sealBST M20
Ventilation seal - BST M20

Ventilation seal

BST M20

Productnumber 26242001

Grey

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

Similar products

Junction boxAbox-i 1500 DK-150²/4
Junction box - Abox-i 1500 DK-150²/4

Junction box

Abox-i 1500 DK-150²/4

Productnumber 49058501

grey, with terminal block, 4-pole - 150² (50 to 150 mm²)

Junction box, protection class IP65, nominal cross-section 150 mm², Ui=690 V AC, knockouts,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!