This article is archived!

#86150001 | Dimensions: 165 x 165 x 76 mm

Junction box

WKE 4 - Duo 3 x 10²

Junction box, protection class IP54/IP65, nominal cross-section 16 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M20/M40, (12 side), external fixing lugs,...

read more

Description

Junction box, protection class IP54/IP65, nominal cross-section 16 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M20/M40, (12 side), external fixing lugs, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. Halogen-free enclosure made of special thermosetting plastic, terminals made of special high-temperature-resistant ceramic.

orange, Connection box 3-pole 1 - 10 mm², junction box 3-pole 1 - 10 mm², number of clampable wires per pole: 20 x 1² / 16 x 1.5² / 12 x 2.5² / 8 x 4² / 4 x 6² / 4 x 10²

Accessories supplied:
4 off IP54 attachment bushes M40, sealing range 17 - 30 mm, 1 off IP54 sealing plug M40, sealing range 17 - 30 mm, Drilling template, D6 wall + ceiling attachment set

Technical Data

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Max. conductor cross section 16 mm²
Protection class II
Type of protection IP54/IP65
Circuit integrity class E30/E60/E90
UL Type Rating not specified

Colours

Base unit colour orange
Cover colour orange

Dimensions

Width 165 mm
Length 165 mm
Height 76 mm
Weight 0.9 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Sealable no
Cover screw torque 1.8 Nm
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Planningdata

Tender text

Accessories

Cable glandKVR M20-MGM/or
Cable gland - KVR M20-MGM/or

Cable gland

KVR M20-MGM/or

Productnumber 22762001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Cable glandKVR M25-MGM/or
Cable gland - KVR M25-MGM/or

Cable gland

KVR M25-MGM/or

Productnumber 22762501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Cable glandKVR M32-MGM/or
Cable gland - KVR M32-MGM/or

Cable gland

KVR M32-MGM/or

Productnumber 22763201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Cable glandKVR M40-MGM/or
Cable gland - KVR M40-MGM/or

Cable gland

KVR M40-MGM/or

Productnumber 22764001

Sealing range 16 - 28 mm, Thread length 11 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Attachment bushesAST M20/or
Attachment bushes - AST M20/or

Attachment bushes

AST M20/or

Productnumber 23062001

Sealing range 8 - 13,5 mm

Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Attachment bushesAST M25/or
Attachment bushes - AST M25/or

Attachment bushes

AST M25/or

Productnumber 23062501

Sealing range 9 - 18 mm

Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Attachment bushesAST M32/or
Attachment bushes - AST M32/or

Attachment bushes

AST M32/or

Productnumber 23063201

Sealing range 13 - 23 mm

Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Sealing plugsVST M20/or
Sealing plugs - VST M20/or

Sealing plugs

VST M20/or

Productnumber 23162001

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

Sealing plugsVST M25/or
Sealing plugs - VST M25/or

Sealing plugs

VST M25/or

Productnumber 23162501

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

Sealing plugsVST M32/or
Sealing plugs - VST M32/or

Sealing plugs

VST M32/or

Productnumber 23163201

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist