Description
Sealing plate for junction boxes, flame resistant, white
2-part, sealing cover white, 35 mm Ø, outlet cover
Sealing plate for junction boxes, flame resistant, white
2-part, sealing cover white, 35 mm Ø, outlet cover
| Weight | 0.02 kg |
|---|
| Flammability class according with UL94 | HB |
|---|---|
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| Min. ambient temperature | -25 °C |
|---|---|
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| EAN | 4013902180202 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902346868 |
|---|---|
| Width | 0.357 m |
| Weight | 12.215 kg |
| Height | 0.127 m |
| Quantity | 600 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902346875 |
|---|---|
| Width | 0.8 m |
| Weight | 1337.22 kg |
| Height | 1.67 m |
| Quantity | 64800 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902180202 |
|---|---|
| Width | 0.071 m |
| Weight | 0.02 kg |
| Height | 0.048 m |
| Quantity | 1 pieces |
| Depth | 0.071 m |
Tender text
(97056201.TXT 356 B)
Log in to download tender texts.
sealing plate
VD 75
Productnumber 97910001
with fixing screws
Sealing plate for junction boxes, flame resistant, white
sealing plate
U 71 VDF
Productnumber 97910201
with fixing screws
Sealing plate for junction boxes, flame resistant, white
sealing plate
U 86 VDF
Productnumber 97910301
with fixing screws
Sealing plate for junction boxes, flame resistant, white
sealing plate
U 71 VDS
Productnumber 97910401
Sealing plate for junction boxes, flame resistant, white
sealing plate
VD-67-O
Productnumber 92510301
for type U 120 GRO-3-O, screw spacing 67mm, with fixing screws
Sealing plate for junction boxes, flame resistant, white