Description
Sealing plate for junction boxes, flame resistant, white
with fixing screws
Sealing plate for junction boxes, flame resistant, white
with fixing screws
| Width | 90 mm |
|---|---|
| Length | 90 mm |
| Height | 2.6 mm |
| Diameter | 90 mm |
| Weight | 0.012 kg |
| Flammability class according with UL94 | HB |
|---|---|
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902210169 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902348886 |
|---|---|
| Width | 0.357 m |
| Weight | 1.415 kg |
| Height | 0.127 m |
| Quantity | 100 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902348893 |
|---|---|
| Width | 0.8 m |
| Weight | 170.82 kg |
| Height | 1.67 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902210169 |
|---|---|
| Width | 0.09 m |
| Weight | 0.012 kg |
| Height | 0.003 m |
| Quantity | 1 pieces |
| Depth | 0.09 m |
Tender text
(97910301.TXT 342 B)
Log in to download tender texts.
sealing plate
WAD VD
Productnumber 97056201
2-part, sealing cover white, 35 mm Ø, outlet cover
Sealing plate for junction boxes, flame resistant, white
sealing plate
U 71 VDS
Productnumber 97910401
Sealing plate for junction boxes, flame resistant, white
sealing plate
VD 75
Productnumber 97910001
with fixing screws
Sealing plate for junction boxes, flame resistant, white
sealing plate
U 71 VDF
Productnumber 97910201
with fixing screws
Sealing plate for junction boxes, flame resistant, white
sealing plate
VD-67-O
Productnumber 92510301
for type U 120 GRO-3-O, screw spacing 67mm, with fixing screws
Sealing plate for junction boxes, flame resistant, white