#97371501 | Dimensions: 83,5 x 83,5 x 123 mm

Large conduit box

U 120 GRO-3-CR

Large conduit box , for ceiling slab thickness up to 6.5 cm, with M5 threaded bushing (load capacity 10 kg) to accept a ceiling hook., protection class IP30, Halogen free

read more

Description

Large conduit box , for ceiling slab thickness up to 6.5 cm, with M5 threaded bushing (load capacity 10 kg) to accept a ceiling hook., protection class IP30, Halogen free

3-part, closed front part for UK-specific lamp mounting kit "ceilling-rose", Nail and adhexive mounting; Note: We strongly recommend use of the ES CR (97416001) screw, since this meets the particular requirements for fastening in the screw boss of this product and has also been tested in this combination.

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction
UL Type Rating not specified

Colours

Base unit colour green
Cover colour other

Dimensions

Width 83.5 mm
Length 83.5 mm
Height 123 mm
Inner height 120.5 mm
Weight 0.081 kg

Material characteristics

Halogen free yes
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening Concrete construction

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902686582
ETIM Class EC002601
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene

Logistic data

Outer packaging

EAN / GTIN 4013902686599
Width 0.493 m
Weight 4.044 kg
Height 0.356 m
Quantity 44 pieces
Depth 0.293 m

Pallet

EAN / GTIN 4013902686605
Width 0.8 m
Weight 143.32 kg
Height 1.92 m
Quantity 528 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902686582
Width 0.084 m
Weight 0.081 kg
Height 0.123 m
Quantity 1 pieces
Depth 0.084 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

Your request

Your information

Companydata

BIM-Format

Accessories

Hole punchIBT LZA-23
Hole punch - IBT LZA-23

Hole punch

IBT LZA-23

Productnumber 97822301

with 23 mm punch set for pipe M25

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

Hole punchIBT LZA-18
Hole punch - IBT LZA-18

Hole punch

IBT LZA-18

Productnumber 97821801

with 18 mm punch set for pipe M20

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

Installation screwES-CR
Installation screw - ES-CR

Installation screw

ES-CR

Productnumber 97416001

Mounting screw, 3,2 x 20 mm, special screw in combination with U 120...

Equipment mounting screw for British Standard

Hole punchIBT LZA-OE
Hole punch - IBT LZA-OE

Hole punch

IBT LZA-OE

Productnumber 97820001

without punch set

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

IBT AccessoriesNA-AL
IBT Accessories - NA-AL

IBT Accessories

NA-AL

Productnumber 97924201

aluminium nail, 40 mm, long-ridged

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

IBT AccessoriesNA-AL/gl
IBT Accessories - NA-AL/gl

IBT Accessories

NA-AL/gl

Productnumber 97924301

aluminium nail, 40 mm, smooth

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!