This article is archived!

#97881801 | Dimensions: 25 x 25 x 15 mm

Punch set

IBT STE-LST/18

Punch sets for LST hole punch

read more

Description

Punch sets for LST hole punch

Technical Data

Dimensions

Width 25 mm
Length 25 mm
Height 15 mm
Diameter 18 mm
Weight 0.0225 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902857876
ETIM Class EC002328
Custom tariff number 82073090
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902857876
Width 0.025 m
Weight 0.0225 kg
Height 0.015 m
Quantity 1 pieces
Depth 0.025 m

Downloads

Planningdata

Tender text

Similar products

Punch setIBT STE-LST/14
Punch set - IBT STE-LST/14

Punch set

IBT STE-LST/14

Productnumber 97881401

Punch sets for LST hole punch

Punch setIBT STE-LST/23
Punch set - IBT STE-LST/23

Punch set

IBT STE-LST/23

Productnumber 97882301

Punch sets for LST hole punch

Punch setIBT STE-LST/30
Punch set - IBT STE-LST/30

Punch set

IBT STE-LST/30

Productnumber 97883001

Punch sets for LST hole punch

Punch setIBT STE-LST/39
Punch set - IBT STE-LST/39

Punch set

IBT STE-LST/39

Productnumber 97883901

Punch sets for LST hole punch

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist