This article is archived!

#97882301 | Dimensions: 25 x 25 x 15 mm

Punch set

IBT STE-LST/23

Punch sets for LST hole punch

read more

Description

Punch sets for LST hole punch

Technical Data

Dimensions

Width 25 mm
Length 25 mm
Height 15 mm
Diameter 23 mm
Weight 0.031 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902857890
ETIM Class EC002328
Custom tariff number 82073090
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902857890
Width 0.025 m
Weight 0.031 kg
Height 0.015 m
Quantity 1 pieces
Depth 0.025 m

Outer packaging

EAN / GTIN 4013902348657
Width 0.357 m
Weight 0.587 kg
Height 0.127 m
Quantity 12 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902348664
Width 0.8 m
Weight 85.396 kg
Height 1.67 m
Quantity 1296 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

Similar products

Punch setIBT STE-LST/14
Punch set - IBT STE-LST/14

Punch set

IBT STE-LST/14

Productnumber 97881401

Punch sets for LST hole punch

Punch setIBT STE-LST/18
Punch set - IBT STE-LST/18

Punch set

IBT STE-LST/18

Productnumber 97881801

Punch sets for LST hole punch

Punch setIBT STE-LST/30
Punch set - IBT STE-LST/30

Punch set

IBT STE-LST/30

Productnumber 97883001

Punch sets for LST hole punch

Punch setIBT STE-LST/39
Punch set - IBT STE-LST/39

Punch set

IBT STE-LST/39

Productnumber 97883901

Punch sets for LST hole punch

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist