Description
Punch sets for LST hole punch
Punch sets for LST hole punch
| Width | 44 mm |
|---|---|
| Length | 44 mm |
| Height | 15 mm |
| Diameter | 39 mm |
| Weight | 0.1 kg |
| Type of accessory | other |
|---|
| EAN | 4013902857944 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 82073090 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902857944 |
|---|---|
| Width | 0.044 m |
| Weight | 0.1 kg |
| Height | 0.015 m |
| Quantity | 1 pieces |
| Depth | 0.044 m |
Tender text
(97883901.TXT 297 B)
Log in to download tender texts.
Punch set
IBT STE-LST/14
Productnumber 97881401
Punch sets for LST hole punch
Punch set
IBT STE-LST/18
Productnumber 97881801
Punch sets for LST hole punch
Punch set
IBT STE-LST/23
Productnumber 97882301
Punch sets for LST hole punch
Punch set
IBT STE-LST/30
Productnumber 97883001
Punch sets for LST hole punch