Description
Punch sets for LST hole punch
Punch sets for LST hole punch
| Width | 34 mm |
|---|---|
| Length | 34 mm |
| Height | 15 mm |
| Diameter | 30 mm |
| Weight | 0.051 kg |
| Type of accessory | other |
|---|
| EAN | 4013902857920 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 82073090 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902348671 |
|---|---|
| Width | 0.357 m |
| Weight | 0.827 kg |
| Height | 0.127 m |
| Quantity | 12 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902348688 |
|---|---|
| Width | 0.8 m |
| Weight | 111.316 kg |
| Height | 1.67 m |
| Quantity | 1296 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902857920 |
|---|---|
| Width | 0.034 m |
| Weight | 0.051 kg |
| Height | 0.015 m |
| Quantity | 1 pieces |
| Depth | 0.034 m |
Tender text
(97883001.TXT 297 B)
Log in to download tender texts.
Punch set
IBT STE-LST/14
Productnumber 97881401
Punch sets for LST hole punch
Punch set
IBT STE-LST/18
Productnumber 97881801
Punch sets for LST hole punch
Punch set
IBT STE-LST/23
Productnumber 97882301
Punch sets for LST hole punch
Punch set
IBT STE-LST/39
Productnumber 97883901
Punch sets for LST hole punch