Sealing plate for junction boxes, flame resistant, white
with fixing screws
sealing plate
Productnumber: 97910001 | Dimensions: 75 x 75 x 4,75 mm
Sealing plate for junction boxes, flame resistant, white
with fixing screws
Width | 75 mm |
---|---|
Length | 75 mm |
Height | 4.75 mm |
Diameter | 75 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
EAN | 4013902210145 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002328 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.